您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SKF-0 - Rail Guides w/Carriage - Mini Profile
Reid Supply
Power Transmission
Linear
Ball Bearing Sliding Systems
Ball Bearing Slide Assemblies
Ball Bearing Slide Assemblies
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d07000000/l3_d07020000/l4_d07020500/ball_bearing_slide_assemblies/skf-0.prj},{NB=SKF-14},{PN=SKF-14},{AMERSID=1046973},{APACID=-},{EMEAID=-},{NUMBEROFCARRIAGE=2},{L=190},{A1=13},{B=27},{C=20},{D=23.0},{E=15},{F=36.0},{G=M3 x 3.5},{H=3},{J=8.8},{K=12},{M=3.5},{N=6},{P=4.5},{Q=25},{R=150},{S=20.0},{T=7.5},{BASICLOADRATING=573},{L2=95.000},{G1=3.000},{URL=https://www.reidsupply.com/en-us/p/ball-bearing-slide-assemblies/skf-14}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NUMBEROFCARRIAGE
Number of Carriages
ⁿ/ₐ
L
L Rail Length
[mm]
A1
A Overall Height
[mm]
B
B Carriage Width
[mm]
C
C Hole Spacing Along Width
[mm]
D
D Carriage Mount Length
[mm]
E
E Hole Spacing Along Length
[mm]
F
F Carriage Length
[mm]
G
G Hole Size
ⁿ/ₐ
H
H Rail Height from Carriage Bottom
[mm]
J
J Rail Height
[mm]
K
K Rail Width
[mm]
M
M Rail Hole Size
[mm]
N
N Rail Counterbore Size
[mm]
P
P Rail Counterobore Depth
[mm]
Q
Q Rail Hole Spacing Center to Center
[mm]
R
R Rail Hole Spacing Center to Center
[mm]
S
S Rail Hole Spacing
[mm]
T
T Rail Width from Carriage Edge
[mm]
BASICLOADRATING
Basic Load Rating
[mm]
SKF-0
SKF-0
1046967
-
-
1
80
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
60
10.0
5.5
416
SKF-1
SKF-1
1046968
-
-
1
110
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
80
15.0
5.5
416
SKF-2
SKF-2
1046979
-
-
2
110
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
80
15.0
5.5
416
SKF-3
SKF-3
1046988
-
-
1
140
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
120
10.0
5.5
416
SKF-4
SKF-4
1091968
-
-
2
140
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
120
10.0
5.5
416
SKF-5
SKF-5
1046989
-
-
1
170
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
140
15.0
5.5
416
SKF-6
SKF-6
1046990
-
-
2
170
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
140
15.0
5.5
416
SKF-7
SKF-7
1046991
-
-
2
200
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
180
10.0
5.5
416
SKF-8
SKF-8
1046992
-
-
2
260
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
240
10.0
5.5
416
SKF-9
SKF-9
1046993
-
-
2
290
10
20
15
23.0
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
260
15.0
5.5
416
SKF-10
SKF-10
1046969
-
-
1
110
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
75
17.5
7.5
573
SKF-11
SKF-11
1046970
-
-
1
150
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
125
12.5
7.5
573
SKF-12
SKF-12
1046971
-
-
2
150
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
125
12.5
7.5
573
SKF-13
SKF-13
1046972
-
-
1
190
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
150
20.0
7.5
573
SKF-14
SKF-14
1046973
-
-
2
190
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
150
20.0
7.5
573
SKF-15
SKF-15
1046974
-
-
1
230
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
200
15.0
7.5
573
SKF-16
SKF-16
1046975
-
-
2
230
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
200
15.0
7.5
573
SKF-17
SKF-17
1046976
-
-
2
310
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
275
17.5
7.5
573
SKF-18
SKF-18
1046977
-
-
2
390
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
350
20.0
7.5
573
SKF-19
SKF-19
1046978
-
-
2
470
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
450
10.0
7.5
573
SKF-20
SKF-20
1046980
-
-
1
110
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.8
40
80
15.0
8.0
742
SKF-21
SKF-21
1046981
-
-
1
150
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.5
40
120
15.0
8.0
742
SKF-222
SKF-222
1046982
-
-
2
150
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.5
40
120
15.0
8.0
742
SKF-23
SKF-23
1046983
-
-
1
190
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.5
40
160
15.0
8.0
742
SKF-24
SKF-24
1092015
-
-
2
190
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.5
40
160
15.0
8.0
742
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表