您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
ROC-8080-405 - Cotter Pins - Standard
Reid Supply
Tooling, Positioning & Fastening
Fastening Pins, Sets & Accessories
Fastening Pins & Sets
Cotter Pins
Standard Cotter Pins
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k03000000/l3_k03020000/l4_k03020400/p090090/roc-8080-405.prj},{NB=ROC-8080-473},{PN=ROC-8080-473},{HIDDEN=No},{AMERSID=1149210},{APACID=-},{EMEAID=-},{SS= 1/8 },{SIZE=0.12500000},{LL=3/4},{LENGTH=0.75000000},{FINISH=Zinc Chromate },{CSKETCH1=0.25000},{DSKETCH1=0.06000},{URL=https://www.reidsupply.com/en-us/p/cotter-pins/roc-8080-473}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SIZE
Size
[Inch]
LENGTH
Length
[Inch]
FINISH
Finish
ⁿ/ₐ
ROC-8080-419
ROC-8080-419
1149201
-
-
1/16
1/2
Zinc Chromate
ROC-8080-438
ROC-8080-438
1149202
-
-
3/32
1/2
Zinc Chromate
ROC-8080-441
ROC-8080-441
1149208
-
-
3/32
3/4
Zinc Chromate
ROC-8080-443
ROC-8080-443
1149218
-
-
3/32
1
Zinc Chromate
ROC-8080-473
ROC-8080-473
1149210
-
-
1/8
3/4
Zinc Chromate
ROC-8080-475
ROC-8080-475
1149221
-
-
1/8
1
Zinc Chromate
ROC-8080-477
ROC-8080-477
1149230
-
-
1/8
1 1/4
Zinc Chromate
ROC-8080-478
ROC-8080-478
1149238
-
-
1/8
1 1/2
Zinc Chromate
ROC-8080-480
ROC-8080-480
1149255
-
-
1/8
2
Zinc Chromate
ROC-8080-493
ROC-8080-493
1149240
-
-
5/32
1 1/2
Zinc Chromate
ROC-8080-516
ROC-8080-516
1149259
-
-
3/16
2
Zinc Chromate
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表