您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TI-2130 - Helical Thread Inserts - Free Running
Reid Supply
Tooling, Positioning & Fastening
Thread Inserts, Tools & Kits
Thread Inserts
Helical Thread Inserts
Helical Thread Inserts
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030100/p090825/ti-2130.prj},{NB=TI-2260},{PN=TI-2260},{HIDDEN=No},{AMERSID=1073880},{APACID=-},{EMEAID=-},{SCREWTYPE=Free Running},{THREAD=7/16-20},{LENGTH=0.656},{THREADDIASKETCH1=0.549},{PITCHHELIXSPIRAL=0.05000},{STATESWEEP2=S},{THREADSIZESKETCH=0.395},{URL=https://www.reidsupply.com/en-us/p/helical-thread-inserts/ti-2260}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SCREWTYPE
Screw Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
LENGTH
Length
[Inch]
TI-2130
TI-2130
1073869
-
-
Free Running
10-32
0.190
TI-2140
TI-2140
1073870
-
-
Free Running
10-32
0.285
TI-2150
TI-2150
1073871
-
-
Free Running
10-32
0.380
TI-2160
TI-2160
1073872
-
-
Free Running
1/4-28
0.250
TI-2170
TI-2170
1073873
-
-
Free Running
1/4-28
0.375
TI-2180
TI-2180
1073874
-
-
Free Running
1/4-28
0.500
TI-2250
TI-2250
1105969
-
-
Free Running
7/16-20
0.438
TI-2260
TI-2260
1073880
-
-
Free Running
7/16-20
0.656
TI-2270
TI-2270
1073881
-
-
Free Running
7/16-20
0.875
TI-2370
TI-2370
1073888
-
-
Free Running
3/4-16
0.750
TI-2380
TI-2380
1073889
-
-
Free Running
3/4-16
1.125
TI-2630
TI-2630
1073892
-
-
Screw Locking
10-32
0.190
TI-2640
TI-2640
1073893
-
-
Screw Locking
10-32
0.285
TI-2650
TI-2650
1073894
-
-
Screw Locking
10-32
0.380
TI-2660
TI-2660
1073895
-
-
Screw Locking
1/4-28
0.250
TI-2670
TI-2670
1073896
-
-
Screw Locking
1/4-28
0.375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TI-3070 - Helical Thread Inserts - Free Running
Reid Supply
11.02.2022
GGM Adapter - Female thread coupling
Parker
29.02.2024
GN7490 - Stainless Steel-Welded bushings, Type A, with chamfer
Berger Tools
24.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表