您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHZ-132 Adjustable Handle Ball Knob Stainless Threaded-Stud - Male Clamping Handles - Ball-End Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Ball-End Handle Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131237/khz-132.prj},{NB=KHZ-98},{PN=KHZ-98},{HIDDEN=No},{AMERSID=1085982},{APACID=-},{EMEAID=-},{A=M8 x 1.25},{C=40.0},{D=18.0},{E=13.5},{F=6.5},{H=46},{J=29.0},{L=65},{ASKETCH8=8.000},{PITCHHELIXSPIRAL=1.250},{STATECUTREVOLVE1=U},{STATECUTSWEEP0=U},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/khz-98}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Handle Height
[mm]
J
J Body Height
[mm]
L
L Handle Length
[mm]
KHZ-134
KHZ-134
1085846
-
-
M5 x .80
20.0
13.5
10.0
4.0
33
24.0
40
KHZ-140
KHZ-140
1085848
-
-
M6 x 1
15.0
13.5
10.0
4.0
33
24.0
40
KHZ-142
KHZ-142
1085849
-
-
M6 x 1
20.0
13.5
10.0
4.0
33
24.0
40
KHZ-144
KHZ-144
1085850
-
-
M6 x 1
25.0
13.5
10.0
4.0
33
24.0
40
KHZ-150
KHZ-150
1085851
-
-
M6 x 1
35.0
13.5
10.0
4.0
33
24.0
40
KHZ-152
KHZ-152
1085852
-
-
M6 x 1
40.0
13.5
10.0
4.0
33
24.0
40
KHZ-90
KHZ-90
1085979
-
-
M8 x 1.25
20.0
18.0
13.5
6.5
46
29.0
65
KHZ-92
KHZ-92
1085980
-
-
M8 x 1.25
25.0
18.0
13.5
6.5
46
29.0
65
KHZ-96
KHZ-96
1085981
-
-
M8 x 1.25
35.0
18.0
13.5
6.5
46
29.0
65
KHZ-98
KHZ-98
1085982
-
-
M8 x 1.25
40.0
18.0
13.5
6.5
46
29.0
65
KHZ-102
KHZ-102
1085840
-
-
M8 x 1.25
50.0
18.0
13.5
6.5
46
29.0
65
KHZ-106
KHZ-106
1085841
-
-
M10 x 1.50
20.0
21.5
16.0
10.0
58
37.5
80
KHZ-110
KHZ-110
1085842
-
-
M10 x 1.50
30.0
21.5
16.0
10.0
58
37.5
80
KHZ-112
KHZ-112
1085843
-
-
M10 x 1.50
35.0
21.5
16.0
10.0
58
37.5
80
KHZ-118
KHZ-118
1085844
-
-
M10 x 1.50
50.0
21.5
16.0
10.0
58
37.5
80
KHZ-120
KHZ-120
1085845
-
-
M10 x 1.50
60.0
21.5
16.0
10.0
58
37.5
80
KHZ-194
KHZ-194
1085861
-
-
M12 x 1.75
25.0
25.5
19.0
10.0
67
42.5
95
KHZ-196
KHZ-196
1085862
-
-
M12 x 1.75
30.0
25.5
19.0
10.0
67
42.5
95
KHZ-198
KHZ-198
1085863
-
-
M12 x 1.75
40.0
25.5
19.0
10.0
67
42.5
95
KHZ-200
KHZ-200
1085864
-
-
M12 x 1.75
50.0
25.5
19.0
10.0
67
42.5
95
KHZ-202
KHZ-202
1085865
-
-
M12 x 1.75
60.0
25.5
19.0
10.0
67
42.5
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表