您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
MLP-5 - Socket Mount Leveling Feet - Metal Swivel Base
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Socket Mount Leveling Feet
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p01000000/l3_p01020000/socket_mount_leveling_feet/mlp-5_asmtab.prj},{NB=MLP-140},{PN=MLP-140},{AMERSID=1094197},{APACID=-},{EMEAID=-},{MATER=Steel - Black Chromate - Metric},{A=M16 x 2.00},{MIN=11.2},{B=24.00000000},{CA=32.00000000},{D=64.00000000},{EA=8.00000000},{LOAD=2,727},{ELATO=No},{MAT=Steel - Black Chromate - Metric},{C=32.000},{E=8.000},{PH=22.8600},{R=1.524},{TA=59.000},{SHT=17.0180},{SA=15.000},{TD=9.525},{TDIA=22.098},{SDIA=24.1300},{EDIA=3.1750},{ETHK=3.1750},{PPATH=p100020_asm_dir/mlp-5/mlp-5_asmtpl.prj},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/socket-mount-leveling-feet/mlp-140}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATER
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
MIN
Minimum Thread Depth
[mm]
B
B Width Across Flats
[mm]
CA
C Overall Height
[mm]
D
D Base Diameter
[mm]
EA
E Base Edge Height
[mm]
LOAD
Load Capacity Lbs
ⁿ/ₐ
MLP-5
MLP-5
1094175
-
-
Steel - Gold Chromate - M...
M10 x 1.5
9.6
17
22
32
5
1,705
MLP-10
MLP-10
1094176
-
-
Steel - Gold Chromate - M...
M12 x 1.75
11.2
19
29
48
6
2,273
MLP-15
MLP-15
1094177
-
-
Steel - Gold Chromate - M...
M16 x 2.00
11.2
24
32
64
8
2,727
MLP-20
MLP-20
1094178
-
-
Steel - Gold Chromate - M...
M20 x 2.5
15.7
30
38
76
13
3,273
MLP-160
MLP-160
1094186
-
-
Steel - Clear Chromate - ...
M16 x 2.00
11.2
24
32
64
8
2,727
MLP-165
MLP-165
1094187
-
-
Steel - Clear Chromate - ...
M20 x 2.5
15.7
30
38
76
13
3,273
MLP-130
MLP-130
1094195
-
-
Steel - Black Chromate - ...
M10 x 1.5
9.6
17
22
32
5
1,705
MLP-135
MLP-135
1094196
-
-
Steel - Black Chromate - ...
M12 x 1.75
11.2
19
29
48
6
2,273
MLP-140
MLP-140
1094197
-
-
Steel - Black Chromate - ...
M16 x 2.00
11.2
24
32
64
8
2,727
MLP-145
MLP-145
1094198
-
-
Steel - Black Chromate - ...
M20 x 2.5
15.7
30
38
76
13
3,273
MLPSS-165
MLPSS-165
1094220
-
-
303 Stainless Steel - Met...
M6 x 1.00
4.0
10
13
19
3
315
MLPSS-185
MLPSS-185
1094224
-
-
303 Stainless Steel - Met...
M16 x 2.00
11.0
22
32
64
8
2,700
MLP-25
MLP-25
1094248
-
-
Steel - Gold Chromate, wi...
M10 x 1.5
9.6
17
25
32
8
1,273
MLP-30
MLP-30
1094249
-
-
Steel - Gold Chromate, wi...
M12 x 1.75
11.2
19
33
48
9
1,705
MLP-35
MLP-35
1094250
-
-
Steel - Gold Chromate, wi...
M16 x 2.00
11.2
24
35
64
11
2,046
MLP-40
MLP-40
1094251
-
-
Steel - Gold Chromate, wi...
M20 x 2.5
15.7
30
41
76
16
2,455
MLPSS-240
MLPSS-240
1094284
-
-
303 Stainless Steel, with...
M8 x 1.25
8.0
12
21
25
7
340
MLPSS-245
MLPSS-245
1094285
-
-
303 Stainless Steel, with...
M10 x 1.5
10.0
16
25
32
8
1,270
MLPSS-255
MLPSS-255
1094287
-
-
303 Stainless Steel, with...
M16 x 2.00
11.0
22
35
64
11
2,045
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表