您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
VPIRG/VPIRB, PG - Reinforced Straight Connector, female plastic thread
REIKU
Connectors
Straight connectors
Female plastic thread
PG thread
IP 67
Powered by
CAD模型選擇
{reiku/connectors/straight_connectors/female_plastic_thread/pg_thread/ip67/vpirb_g_p.prj},{NB=VPIRB-17P13},{INFO=Data Sheet},{FB=1},{NW=17},{PG=13},{NDM=20.400},{KDM=19.060},{MP=1.410},{D=17.2},{G=13.5},{L=40.5},{D1=33.5},{DMAX=30.4},{SW=30},{CNSMASSEXACT=1.22},{VE=50},{F=26.5},{F1=3.5},{H=11.0},{VERS=3},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_VPIRB_G.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
NW
Nominal width
[mm]
PG
Thread
ⁿ/ₐ
D
Diameter
[mm]
G
Height
[mm]
L
Height
[mm]
D1
Diameter
[mm]
DMAX
Diameter
[mm]
SW
Width across flats
[mm]
CNSMASSEXACT
Weight [kg/100 psc.]
ⁿ/ₐ
VE
pcs.
ⁿ/ₐ
VPIRB-10P07
10
7
11.0
12.0
36.5
19.0
21.1
17
0.57
50
VPIRB-10P09
10
9
11.0
12.0
35.5
21.7
21.7
19
0.57
50
VPIRB-12P11
12
11
13.4
13.0
38.5
24.8
24.8
22
0.68
50
VPIRB-12P13
12
13
13.3
11.0
38.5
27.0
27.0
24
0.76
50
VPIRB-17P13
17
13
17.2
13.5
40.5
33.5
30.4
30
1.22
50
VPIRB-17P16
17
16
17.3
13.0
40.5
33.2
33.2
30
1.06
50
VPIRB-23P21
23
21
21.7
14.5
51.5
36.0
40.0
32
2.68
30
VPIRB-29P29
29
29
30.0
18.5
56.5
47.5
47.5
42
2.82
30
VPIRB-36P36
36
36
38.0
21.0
65.0
59.8
59.8
54
7
10
VPIRB-48P48
48
48
48.0
21.0
70.0
73.0
73.0
65
9
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表