您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3/2-way valve, operated by pushbutton, for panel mounting
Riegler
AirSentials
Cylinders and control valves
Manually operated way valves
3/2- and 5/2-way valves »3L« Series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/handbetaetigte-wegeventile/5_2_und_5_3_wegeventile_serie_3l/3l_asmtab.prj},{NB=514.3002},{ARTNU=514.3002},{DN=14},{AN=G 1/8},{SC=-},{MODEL=3L210-06},{PORT=06},{TP=-G},{MODE=3L210-06},{A=3.3},{B=30.0},{C=12.7},{D=27.7},{E=0.0},{F=17.0},{G=22.0},{H=22.0},{I=14.0},{J=0.8},{K=90.0},{L=25.0},{M=15.2},{N=4.3},{P=8.0},{Q=35.0},{R=57.0},{S=10.0},{T=PT1/8},{TT=9.728},{U=22.5},{V=16.5},{W=0.0},{PPATH=3_2-wegeventile_3l_push-pull/assemblies/3l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
DN
ⁿ/ₐ
AN
Connection input / output
ⁿ/ₐ
SC
Circuit diagram
ⁿ/ₐ
A
Diameter A
[mm]
B
Distance of holes
[mm]
C
Position of holes
[mm]
D
Position of thread holes
[mm]
E
Distance to central line
[mm]
F
Distance of holes
[mm]
G
Height of valve
[mm]
H
Diameter H
[mm]
I
Thread type I
[mm]
J
Pitch J
[mm]
K
Length of valve
[mm]
L
Distance of holes
[mm]
M
Position of holes
[mm]
N
Diameter N
[mm]
P
Position of holes
[mm]
Q
Width of valve
[mm]
R
Length R
[mm]
S
Length S
[mm]
T
Thread type
ⁿ/ₐ
U
Distance of thread holes
[mm]
V
Position of thread holes
[mm]
W
Distance to central line
[mm]
514.3001
514.3001
12
G 1/8
-
3.3
19.0
13.2
23.7
1.0
13.0
18.0
22.0
12.0
1.0
79.0
21.0
12.2
3.3
7.5
27.0
47.0
10.0
PT1/8
16.0
14.7
2.0
514.3002
514.3002
14
G 1/8
-
3.3
30.0
12.7
27.7
0.0
17.0
22.0
22.0
14.0
0.8
90.0
25.0
15.2
4.3
8.0
35.0
57.0
10.0
PT1/8
22.5
16.5
0.0
514.3003
514.3003
16
G 1/4
-
3.3
30.0
12.7
27.7
1.5
17.0
22.0
22.0
14.0
1.0
90.0
25.0
15.2
4.3
8.0
35.0
57.0
10.0
PT1/4
22.5
16.5
0.0
514.3004
514.3004
25
G 1/4
-
4.3
35.0
15.0
32.5
0.0
20.0
27.0
25.0
16.0
1.0
100.0
30.0
17.5
4.3
10.0
40.0
65.8
10.0
PT1/4
24.0
20.5
0.0
514.3005
514.3005
30
G 3/8
-
4.3
35.0
15.0
32.5
2.0
20.0
27.0
25.0
16.0
1.0
100.0
30.0
17.5
4.3
10.0
40.0
65.8
10.0
PT3/8
24.0
20.5
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表