您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-42 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp_42.prj},{NB=RBP42-30x20x120},{SIG=C_RBP42},{L1=0},{LA=45},{L2=15.0},{LB=15},{L3=60},{LC=60},{L4=30.0},{LD=30},{T=20},{H=8},{TT=5.5},{DL=6.5},{D1=11.0},{HH=7},{W=25},{L=120},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB},{LAX=45.0},{LBX=15.0},{LDX=30.0},{E=8},{NH=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
LA
La
[mm]
LB
Lb
[mm]
LC
Lc
[mm]
LD
Ld
[mm]
T
[mm]
H
[mm]
TT
t
[mm]
DL
dL
[mm]
D1
d1
[mm]
HH
H
[mm]
W
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBP42-22.5x15x60
C_RBP42
RBP42 20X15X60
35
12.5
15
22.5
15
8
4.5
5.5
9.5
6
20
60
Aluminum bronze and solid...
200 - 220 HB
RBP42-22.5x15x80
C_RBP42
RBP42 20X15X80
55
12.5
35
22.5
15
8
4.5
5.5
9.5
6
20
80
Aluminum bronze and solid...
200 - 220 HB
RBP42-22.5x15x100
C_RBP42
RBP42 20X15X100
75
12.5
55
22.5
15
8
4.5
5.5
9.5
6
20
100
Aluminum bronze and solid...
200 - 220 HB
RBP42-30x20x80
C_RBP42
RBP42 25X20X80
50
15
20
30
20
8
5.5
6.5
11.0
7
25
80
Aluminum bronze and solid...
200 - 220 HB
RBP42-30x20x100
C_RBP42
RBP42 25X20X100
70
15
40
30
20
8
5.5
6.5
11.0
7
25
100
Aluminum bronze and solid...
200 - 220 HB
RBP42-30x20x120
C_RBP42
RBP42 25X20X120
45
15
60
30
20
8
5.5
6.5
11.0
7
25
120
Aluminum bronze and solid...
200 - 220 HB
RBP42-30x25x100
C_RBP42
RBP42 30X25X100
65
17.5
40
30
25
10
7.5
9.0
14.0
9
30
100
Aluminum bronze and solid...
200 - 220 HB
RBP42-30x25x120
C_RBP42
RBP42 30X25X120
42.5
17.5
60
30
25
10
7.5
9.0
14.0
9
30
120
Aluminum bronze and solid...
200 - 220 HB
RBP42-30x25x140
C_RBP42
RBP42 30X25X140
52.5
17.5
80
30
25
10
7.5
9.0
14.0
9
30
140
Aluminum bronze and solid...
200 - 220 HB
RBP42-40x30x120
C_RBP42
RBP42 40X30X120
40
20
40
40
30
15
11.0
11.0
18.0
11
40
120
Aluminum bronze and solid...
200 - 220 HB
RBP42-40x30x140
C_RBP42
RBP42 40X30X140
50
20
60
40
30
15
11.0
11.0
18.0
11
40
140
Aluminum bronze and solid...
200 - 220 HB
RBP42-40x30x160
C_RBP42
RBP42 40X30X160
60
20
80
40
30
15
11.0
11.0
18.0
11
40
160
Aluminum bronze and solid...
200 - 220 HB
RBP42-40x30x180
C_RBP42
RBP42 40X30X180
70
20
100
40
30
15
11.0
11.0
18.0
11
40
180
Aluminum bronze and solid...
200 - 220 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表