您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTP 7 - Round precision piercing punches form CA
Rigon
Blanking die-sets
Cutting elements
Flared head punches
Powered by
CAD模型選擇
{rigon/93_trancia/a3/b7/rtp7.prj},{NB=RTP7 3X080 R 1,6},{CODE=RTP7 3X080 R 1,6},{D1=1.6},{D2=4.5},{D3=3.0},{L=80},{HD=60/62 HRC},{HDD=45±5 HRC},{MAT=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
d1 h6
[mm]
D2
d2
[mm]
D3
d3 h6
[mm]
L
L +0.5
[mm]
HD
Shaft hardness
ⁿ/ₐ
HDD
Head hardness
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RTP7 2X071 R 0,5
RTP7 2X071 R 0,5
0.5
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 0,6
RTP7 2X071 R 0,6
0.6
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 0,7
RTP7 2X071 R 0,7
0.7
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 0,8
RTP7 2X071 R 0,8
0.8
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 0,9
RTP7 2X071 R 0,9
0.9
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 1,0
RTP7 2X071 R 1,0
1.0
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 1,1
RTP7 2X071 R 1,1
1.1
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 1,2
RTP7 2X071 R 1,2
1.2
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 1,3
RTP7 2X071 R 1,3
1.3
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 1,4
RTP7 2X071 R 1,4
1.4
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 2X071 R 1,5
RTP7 2X071 R 1,5
1.5
3.0
2.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 1,6
RTP7 3X071 R 1,6
1.6
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 1,7
RTP7 3X071 R 1,7
1.7
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 1,8
RTP7 3X071 R 1,8
1.8
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 1,9
RTP7 3X071 R 1,9
1.9
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,0
RTP7 3X071 R 2,0
2.0
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,1
RTP7 3X071 R 2,1
2.1
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,2
RTP7 3X071 R 2,2
2.2
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,3
RTP7 3X071 R 2,3
2.3
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,4
RTP7 3X071 R 2,4
2.4
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,5
RTP7 3X071 R 2,5
2.5
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,6
RTP7 3X071 R 2,6
2.6
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,7
RTP7 3X071 R 2,7
2.7
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,8
RTP7 3X071 R 2,8
2.8
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
RTP7 3X071 R 2,9
RTP7 3X071 R 2,9
2.9
4.5
3.0
71
60/62 HRC
45±5 HRC
Steel
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表