您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Plastic enclosures - KS
Rittal
机柜系统
紧装式机柜
Powered by
CAD模型選擇
{rittal/schaltschranksys/kompakt_schaltschr/ks_asmtab.prj},{NB=1453.500 (2)},{BEST=1453.500},{STATUSPIM=50},{EOLDATE=30.11.2020},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=Kunststoff-Schaltschränk KS},{BEZ2=ohne Sichtfenster},{BEZ3=},{BEZ=Kunststoffschaltschrank mit Montageplatte eintürig},{B1=500},{H1=500},{T1=300},{F1=417},{G1=450},{GEW=13.500},{S=2.0},{VERS=6},{PPATH=assemblies_ks/ks_asmtpl.prj},{STYP=KS},{INFOPAGE=hb34_s52_s53},{CNSECLASS51=27-18-01-02},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01},{CNSETIM40=EC000261}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年11月30日.
Alternative part(s)
Should a replacement part be used?
1453.000(2)
Rittal
20.08.2024
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B1
宽度
[mm]
H1
高度
[mm]
T1
深度
[mm]
F1
安装板宽度
[mm]
G1
安装板高度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
1423.500 (2)
1423.500
Plastic enclosure KS
without viewing window
200
300
150
145
250
3.400
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1432.500 (2)
1432.500
Plastic enclosure KS
without viewing window
250
350
150
195
300
4.300
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1434.500 (2)
1434.500
Plastic enclosure KS
without viewing window
300
400
200
245
350
5.900
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1444.500 (2)
1444.500
Plastic enclosure KS
without viewing window
400
400
200
345
350
7.900
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1448.500 (2)
1448.500
Plastic enclosure KS
with viewing window
400
400
200
345
350
8.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1446.500 (2)
1446.500
Plastic enclosure KS
without viewing window
400
600
200
345
550
11.500
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1449.500 (2)
1449.500
Plastic enclosure KS
with viewing window
400
600
200
345
550
11.200
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1453.500 (2)
1453.500
Plastic enclosure KS
without viewing window
500
500
300
417
450
13.500
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1454.500 (2)
1454.500
Plastic enclosure KS
with viewing window
500
500
300
417
450
13.400
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1466.500 (2)
1466.500
Plastic enclosure KS
without viewing window
600
600
200
545
550
15.900
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1467.500 (2)
1467.500
Plastic enclosure KS
with viewing window
600
600
200
545
550
15.600
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1468.500 (2)
1468.500
Plastic enclosure KS
without viewing window
600
800
300
517
750
26.500
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1469.500 (2)
1469.500
Plastic enclosure KS
with viewing window
600
800
300
517
750
26.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1479.500 (2)
1479.500
Plastic enclosure KS
with viewing window
800
1000
300
717
950
39.900
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1480.500 (2)
1480.500
Plastic enclosure KS
without viewing window
800
1000
300
717
950
41.700
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
1400.500 (2)
1400.500
Plastic enclosure KS
without viewing window
1000
1000
300
917
950
51.600
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表