您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Roof plates IP55, solid - for new large enclosure system
Rittal
系统附件
顶板/墙壁固定件
顶盖
Powered by
CAD模型選擇
{rittal/sys_zub/dach_wandbefestigung/dach/dachbleche_ip55_geschlossen_m51.prj},{NB=9681.668},{BEST=9681.668},{VERS=1},{INFO=PDF Katalog},{BEZ1=Dachblech IP55 geschlossen},{BEZ2=für neues Großschranksystem},{BEZ3=BxT 600x800 mm},{B=600},{T=800},{VE=1 St.},{INFOPAGE=hb35_s693},{DETAIL=0},{B1=567.500},{B3=425.000},{T1=767.500},{L2=0.000},{CNSECLASS51=27-18-24-34},{CNSECLASS70=27-18-24-05},{CNSECLASS80=27-18-24-05},{CNSETIM40=EC000744},{GEW=7.280}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEST
型号 SV
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
B
宽度
[mm]
T
深度
[mm]
VE
包装
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9681.646
9681.646
Roof plate IP55 solid
for new large enclosure s...
WxD 400x600 mm
400
600
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
3.680
9681.648
9681.648
Roof plate IP55 solid
for new large enclosure s...
WxD 400x800 mm
400
800
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
4.900
9681.666
9681.666
Roof plate IP55 solid
for new large enclosure s...
WxD 600x600 mm
600
600
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
5.560
9681.668
9681.668
Roof plate IP55 solid
for new large enclosure s...
WxD 600x800 mm
600
800
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
7.280
9681.686
9681.686
Roof plate IP55 solid
for new large enclosure s...
WxD 800x600 mm
800
600
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
7.240
9681.688
9681.688
Roof plate IP55 solid
for new large enclosure s...
WxD 800x800 mm
800
800
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
9.380
9681.606
9681.606
Roof plate IP55 solid
for new large enclosure s...
WxD 1000x600 mm
1000
600
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
0.010
9681.608
9681.608
Roof plate IP55 solid
for new large enclosure s...
WxD 1000x800 mm
1000
800
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
0.010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表