您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
VX Base/plinth corner piece, with base/plinth trim panel - front and rear sheet steel
Rittal
系统附件
底座
Base/plinth system VX
Powered by
CAD模型選擇
{rittal/sys_zub/sockel/sockel_vx/sb_vorne_hinten_stahl_m51_asmtab.prj},{NB=8640.008(T=300AN=1)},{BEST=8640.008},{VERS=1},{STATUSPIM=},{EOLDATE=},{INFO=PDF Katalog},{INFOWWW=Website},{AN=1},{BEZ1=VX Sockel-Eckstück mit Sockel-Blende },{BEZ2=vorne und hinten},{BEZ3=Stahlblech},{H=100},{B=1600},{T=300},{BEZ=Sockel-Blende seitlich, 100 mm hoch},{GEW=7.800},{PPATH=assemblies/sb_stahl_m51_asmtpl.prj},{INFOPAGE=hb34_s514},{CNSECLASS51=27-18-92-92},{CNSECLASS70=27-18-92-70},{CNSECLASS80=27-18-20-03},{CNSETIM40=EC000721}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
H
高度
[mm]
B
用于机柜宽度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
8640.000
8640.000
VX Base/plinth corner pie...
front and rear
Sheet steel
100
300
3.720
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.000
8620.000
VX Base/plinth corner pie...
front and rear
Sheet steel
100
300
2.730
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.001
8640.001
VX Base/plinth corner pie...
front and rear
Sheet steel
100
400
3.670
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.001
8620.001
VX Base/plinth corner pie...
front and rear
Sheet steel
100
400
3.320
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.002
8640.002
VX Base/plinth corner pie...
front and rear
Sheet steel
100
600
4.420
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.002
8620.002
VX Base/plinth corner pie...
front and rear
Sheet steel
100
600
4.060
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.014
8640.014
VX Base/plinth corner pie...
front and rear
Sheet steel
100
700
0.010
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.003
8640.003
VX Base/plinth corner pie...
front and rear
Sheet steel
100
800
5.180
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.003
8620.003
VX Base/plinth corner pie...
front and rear
Sheet steel
100
800
4.840
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.004
8640.004
VX Base/plinth corner pie...
front and rear
Sheet steel
100
850
5.580
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.004
8620.004
VX Base/plinth corner pie...
front and rear
Sheet steel
100
850
5.100
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.005
8640.005
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1000
5.940
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.005
8620.005
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1000
5.700
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.006
8640.006
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1100
6.320
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.006
8620.006
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1100
5.840
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.007
8640.007
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1200
7.020
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.007
8620.007
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1200
6.540
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.008
8640.008
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1600
7.800
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.008
8620.008
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1600
7.320
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.009
8640.009
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1800
9.030
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.009
8620.009
VX Base/plinth corner pie...
front and rear
Sheet steel
100
1800
8.550
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.020
8640.020
VX Base/plinth corner pie...
front and rear
Sheet steel
200
300
5.820
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.020
8620.020
VX Base/plinth corner pie...
front and rear
Sheet steel
200
300
4.820
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8640.021
8640.021
VX Base/plinth corner pie...
front and rear
Sheet steel
200
400
6.420
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8620.021
8620.021
VX Base/plinth corner pie...
front and rear
Sheet steel
200
400
5.420
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表