您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
ED-PK/P/PB - Swivel castor
Rollenbau
Extra Heavy Duty Castors
Series EDD/ED up to max. 8000 kg
ED-P
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_edd_ed/ed_p/ed_pk_p_pb_asmtab.prj},{NB=ED 150 PB},{ORDERNO=ED 150 PB},{WDAB=150x40},{LC=400},{H=195},{TP=135x110},{HS=105x80},{HD=11},{SR=130.0},{WB=Roller bearing},{WHEEL=150 PB 20},{VER=1},{VERB=12},{VERP=12},{VERS=12},{PPATH=ed_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
ED 101 PK
ED 101 PK
100x37
250
146
105x85
80x60
9
90.0
Ball bearing
ED 101 P
ED 101 P
100x37
250
146
105x85
80x60
9
90.0
Nylon plain bearing
ED 126 PK
ED 126 PK
125x45
500
172
135x110
105x80
11
112.5
Ball bearing
ED 126 P
ED 126 P
125x45
500
172
135x110
105x80
11
112.5
Nylon plain bearing
ED 150 PK
ED 150 PK
150x40
400
195
135x110
105x80
11
130.0
Ball bearing
ED 150 PB
ED 150 PB
150x40
400
195
135x110
105x80
11
130.0
Roller bearing
ED 150 P
ED 150 P
150x40
400
195
135x110
105x80
11
130.0
Nylon plain bearing
ED 151 PK
ED 151 PK
150x48
900
195
135x110
105x80
13
140.0
Ball bearing
ED 151 P
ED 151 P
150x48
900
202
135x110
105x80
13
140.0
Nylon plain bearing
ED 175 PK
ED 175 PK
175x50
500
239
135x110
105x80
13
157.5
Ball bearing
ED 201 PK
ED 201 PK
200x50
1000
251
135x110
105x80
13
170.0
Ball bearing
ED 201 P
ED 201 P
200x50
1000
251
135x110
105x80
13
170.0
Nylon plain bearing
ED 250 PK
ED 250 PK
250x60
1400
305
200x160
160x120
15
210.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表