您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
SMT/SMST/SMSST-PEK - Swivel castor with total lock
Rollenbau
Extra Heavy Duty Castors
Series SM/SMM up to max. 10000 kg
SM-PE
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_sm_smm/sm_pe/smt_asmtab.prj},{NB=SMST 200 PEK},{ORDERNO=SMST 200 PEK},{WDAB=200x55},{LC=3000},{H=255},{TP=175x140},{HS=140x105},{HD=15},{SR=140},{WB=Ball bearing},{WHEEL=200 PEK 35},{VERPRA=2},{VER=7},{PPATH=assemblies/sm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
SMT 100 PEK
SMT 100 PEK
100x40
1000
145
100x85
80x60
11
95
Ball bearing
SMST 101 PEK
SMST 101 PEK
100x55
1800
145
140x110
105x80
13
100
Ball bearing
SMT 126 PEK
SMT 126 PEK
125x55
2000
170
140x110
105x80
13
100
Ball bearing
SMT 151 PEK
SMT 151 PEK
150x55
2000
205
140x110
105x75
13
140
Ball bearing
SMST 151 PEK
SMST 151 PEK
150x55
2500
205
175x140
140x105
15
140
Ball bearing
SMST 152 PEK
SMST 152 PEK
150x80
3000
205
175x140
140x105
15
140
Ball bearing
SMT 200 PEK
SMT 200 PEK
200x55
2000
245
140x100
105x75
11
165
Ball bearing
SMST 200 PEK
SMST 200 PEK
200x55
3000
255
175x140
140x105
15
140
Ball bearing
SMST 201 PEK
SMST 201 PEK
200x80
3500
255
175x140
140x105
15
140
Ball bearing
SMSST 201 PEK
SMSST 201 PEK
200x80
4500
280
260x200
210x160
21
175
Ball bearing
SMT 250 PEK
SMT 250 PEK
250x65
2000
295
140x110
105x75
19
200
Ball bearing
SMST 251 PEK
SMST 251 PEK
250x80
3500
305
175x140
140x105
15
200
Ball bearing
SMSST 251 PEK
SMSST 251 PEK
250x80
6000
330
260x200
210x160
21
205
Ball bearing
SMT 300 PEK
SMT 300 PEK
300x80
3500
355
175x140
140x105
15
235
Ball bearing
SMST 300 PEK
SMST 300 PEK
300x80
6000
380
260x200
210x160
21
240
Ball bearing
SMT 400 PEK
SMT 400 PEK
400x80
6000
490
260x200
210x160
21
300
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表