您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
CD/CS/CSS/CL-PK/PB/P/PLLB/PLL/PL/PLK - Swivel castor
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-P
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_p/cd_p_asmtab.prj},{NB=CD 125 PLL},{ORDERNO=CD 125 PLL},{WHEEL=125 PLL-15},{HW=40.000},{WDAB=125x30},{LC=120},{VERS=14},{VER=4},{V=1},{H=154},{TP=102x83},{TX=102.000},{PX=83.000},{HS=80x60},{HX=80.000},{SX=60.000},{HD=9},{SR=102.5},{WB=Nylon plain bearing},{PPATH=cd_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CD 80 PK
CD 80 PK
80x30
120
106
102x83
80x60
9
73.0
Ball bearing
CD 80 PB
CD 80 PB
80x30
120
106
102x83
80x60
9
73.0
Roller bearing
CD 80 P
CD 80 P
80x30
120
106
102x83
80x60
9
73.0
Nylon plain bearing
CD 100 PK
CD 100 PK
100x30
120
128
102x83
80x60
9
87.0
Ball bearing
CD 100 PB
CD 100 PB
100x30
120
128
102x83
80x60
9
87.0
Roller bearing
CD 100 PL
CD 100 PL
100x30
120
128
102x83
80x60
9
87.0
Nylon plain bearing
CS 100 PB
CS 100 PB
100x30
200
129
102x83
80x60
9
97.0
Roller bearing
CS 100 P
CS 100 P
100x30
200
129
102x83
80x60
9
97.0
Nylon plain bearing
CD 125 PLLB
CD 125 PLLB
125x30
120
154
102x83
80x60
9
102.5
Roller bearing
CS 125 PK
CS 125 PK
125x40
170
160
102x83
80x60
9
111.5
Ball bearing
CSS 125 PK
CSS 125 PK
125x40
200
160
135x110
105x80
11
111.5
Ball bearing
CS 125 PB
CS 125 PB
125x40
170
160
102x83
80x60
9
111.5
Roller bearing
CSS 125 PB
CSS 125 PB
125x40
200
160
135x110
105x80
11
111.5
Roller bearing
CD 125 PLL
CD 125 PLL
125x30
120
154
102x83
80x60
9
102.5
Nylon plain bearing
CS 125 PL
CS 125 PL
125x35
170
160
102x83
80x60
9
111.5
Nylon plain bearing
CSS 125 PL
CSS 125 PL
125x35
200
160
135x110
105x80
11
111.5
Nylon plain bearing
CD 150 PK
CD 150 PK
150x40
200
181
135x110
105x80
11
126.0
Ball bearing
CL 150 PK
CL 150 PK
150x40
170
181
102x83
80x60
9
126.0
Ball bearing
CD 150 BP
CD 150 BP
150x40
200
181
135x110
105x80
11
126.0
Roller bearing
CL 150 PB
CL 150 PB
150x40
170
181
102x83
80x60
9
126.0
Roller bearing
CD 150 PL
CD 150 PL
150x40
200
181
135x110
105x80
11
126.0
Nylon plain bearing
CL 150 PL
CL 150 PL
150x40
170
181
102x83
80x60
9
126.0
Nylon plain bearing
CD 175 PK
CD 175 PK
175x50
300
216
135x110
105x80
11
144.5
Ball bearing
CD 175 PB
CD 175 PB
175x50
300
216
135x110
105x80
11
144.5
Roller bearing
CD 175 P
CD 175 P
175x50
300
216
135x110
105x80
11
144.5
Nylon plain bearing
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CDT/CST/CSST/CLT-PK/PB/P/PL/PLLB/PLL/PLK - Swivel castor with total lock
Rollenbau
12.01.2024
61-NY/PK/PB/P - Swivel castor
Rollenbau
12.01.2024
CD/CS/CSS/CL-A/AK/AB - Swivel castor
Rollenbau
12.01.2024
CRT/CRST-AELK - Swivel castor with total lock
Rollenbau
29.01.2018
KD-ALB/AL/ALK - Swivel castor
Rollenbau
12.01.2024
Reference 20700 - Hexagon head screw full thread - ISO 4017 10.9 class - Pl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
KS/KD-TLSBAK - Swivel castor
Rollenbau
12.01.2024
KDT-TLSK - Swivel castor with total lock
Rollenbau
12.01.2024
KDF-TLBAK - Fixed castor
Rollenbau
12.01.2024
KD/KS-TLK/TLB - Swivel castor
Rollenbau
12.01.2024
KDF-ZSK - Fixed castor
Rollenbau
12.01.2024
CRS/CR-PSK/PSB - Swivel castor
Rollenbau
29.01.2018
KD/KS-EGK - Swivel castor
Rollenbau
12.01.2024
CRT/CRST-P/PK/PB/PL/PLLB - Swivel castor with total lock
Rollenbau
29.01.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表