您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KDT/KST-EGK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-EG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_eg/kdt_kst_egk_asmtab.prj},{NB=KST 160 EGB},{ORDERNO=KST 160 EGB},{WDAB=160x50},{LC=300},{H=207},{TP=135x110},{HS=105x80},{HD=12.5},{SR=170.0},{WB=Roller bearing},{WHEEL=160 EGB 20},{VER=18},{VER1=2},{X=6},{PPATH=parts/kd_eg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 100 EGK
KDT 100 EGK
100x40
150
137
105x85
80x60
8.5
140.0
Ball bearing
KDT 100 EGB
KDT 100 EGB
100x40
150
137
105x85
80x60
8.5
140.0
Roller bearing
KDT 125 LEGK
KDT 125 LEGK
125x40
180
163
135x110
105x80
10.5
140.0
Ball bearing
KDT 125 LEGB
KDT 125 LEGB
125x40
180
163
135x110
105x80
10.5
140.0
Roller bearing
KST 160 EGK
KST 160 EGK
160x50
300
207
135x110
105x80
12.5
170.0
Ball bearing
KST 160 EGB
KST 160 EGB
160x50
300
207
135x110
105x80
12.5
170.0
Roller bearing
KDT 200 EGK
KDT 200 EGK
200x50
450
249
135x110
105x80
12.5
170.0
Ball bearing
KDT 200 EGB
KDT 200 EGB
200x50
450
249
135x110
105x80
12.5
170.0
Roller bearing
KDT 230 EGK
KDT 230 EGK
230x50
450
294
135x110
105x80
12.5
184.0
Ball bearing
KDT 230 EGB
KDT 230 EGB
230x50
450
294
135x110
105x80
12.5
184.0
Roller bearing
KDT 250 EGK
KDT 250 EGK
250x60
450
304
135x110
105x80
12.5
194.0
Ball bearing
KDT 250 EGB
KDT 250 EGB
250x60
450
304
135x110
105x80
12.5
194.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表