您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KDF/KSF-KB/KK - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-K
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_k/kdf_k_asmtab.prj},{NB=KDF 200 KK},{ORDERNO=KDF 200 KK},{VERS=3},{WDAB=200x50},{LC=230},{H=249},{TP=135x110},{HS=105x80},{HD=12.5},{SR=0.0},{WB=Ball bearing},{WHEEL=200 KK 20},{HW=60.000},{V=3},{PPATH=kd_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 125 KB
KDF 125 KB
125x38
130
163
135x110
105x80
10.5
Roller bearing
KDF 160 KK
KDF 160 KK
160x40
180
199
135x110
105x80
10.5
Ball bearing
KDF 160 KB
KDF 160 KB
160x40
180
199
135x110
105x80
10.5
Roller bearing
KDF 200 KK
KDF 200 KK
200x50
230
249
135x110
105x80
12.5
Ball bearing
KDF 200 KB
KDF 200 KB
200x50
230
249
135x110
105x80
12.5
Roller bearing
KSF 250 KK
KSF 250 KK
250x60
300
287
200x160
160x120
12.5
Ball bearing
KSF 250 KB
KSF 250 KB
250x60
300
287
200x160
160x120
12.5
Roller bearing
KSF 280 KK
KSF 280 KK
280x70
390
310
200x160
160x120
12.5
Ball bearing
KSF 280 KB
KSF 280 KB
280x70
390
310
200x160
160x120
12.5
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表