您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KDT/KST-KGB/KGK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-KG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_kg/kdt_kg_asmtab.prj},{NB=KDT 160 KGK},{ORDERNO=KDT 160 KGK},{VERS=3},{WDAB=160x40},{LC=200},{H=199},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140},{WB=Ball bearing},{WHEEL=160 KGK 15},{V=2},{PPATH=kd_kg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 125 KGB
KDT 125 KGB
125x38
145
163
135x110
105x80
10.5
140
Roller bearing
KDT 150 KGK
KDT 150 KGK
150x40
200
194
135x110
105x80
10.5
140
Ball bearing
KDT 150 KGB
KDT 150 KGB
150x40
200
194
135x110
105x80
10.5
140
Roller bearing
KDT 160 KGK
KDT 160 KGK
160x40
200
199
135x110
105x80
10.5
140
Ball bearing
KDT 160 KGB
KDT 160 KGB
160x40
200
199
135x110
105x80
10.5
140
Roller bearing
KDT 200 KGK
KDT 200 KGK
200x50
280
249
135x110
105x80
12.5
170
Ball bearing
KDT 200 KGB
KDT 200 KGB
200x50
280
249
135x110
105x80
12.5
170
Roller bearing
KST 250 KGK
KST 250 KGK
250x60
360
287
200x160
160x120
12.5
215
Ball bearing
KST 250 KGB
KST 250 KGB
250x60
360
287
200x160
160x120
12.5
215
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表