您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KDT/KST-PK/PB/P - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-P
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_p/kdt_p_asmtab.prj},{NB=KDT 150 PB},{ORDERNO=KDT 150 PB},{WHEEL=150 PB 20},{HW=50.000},{VERS=15},{VER=5},{WDAB=150x40},{LC=300},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140},{WB=Roller bearing},{V=2},{PPATH=kd_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 100 PK
KDT 100 PK
100x30
175
137
105x85
80x60
8.5
140
Ball bearing
KDT 100 PB
KDT 100 PB
100x30
175
137
105x85
80x60
8.5
140
Roller bearing
KDT 100 P
KDT 100 P
100x30
175
137
105x85
80x60
8.5
140
Nylon plain bearing
KDT 101 PK
KDT 101 PK
100x37
300
137
105x85
80x60
8.5
140
Ball bearing
KDT 101 P
KDT 101 P
100x37
300
137
105x85
80x60
8.5
140
Nylon plain bearing
KDT 125 PK
KDT 125 PK
125x40
300
163
135x110
105x80
10.5
140
Ball bearing
KDT 125 PB
KDT 125 PB
125x40
300
163
135x110
105x80
10.5
140
Roller bearing
KDT 125 P
KDT 125 P
125x40
300
163
135x110
105x80
10.5
140
Nylon plain bearing
KST 126 PK
KST 126 PK
125x45
450
173
135x110
105x80
12.5
170
Ball bearing
KST 126 P
KST 126 P
125x45
450
173
135x110
105x80
12.5
170
Nylon plain bearing
KDT 150 PK
KDT 150 PK
150x40
300
194
135x110
105x80
10.5
140
Ball bearing
KDT 150 PB
KDT 150 PB
150x40
300
194
135x110
105x80
10.5
140
Roller bearing
KDT 150 P
KDT 150 P
150x40
300
194
135x110
105x80
10.5
140
Nylon plain bearing
KST 150 PK
KST 150 PK
150x40
400
202
135x110
105x80
12.5
170
Ball bearing
KST 150 PB
KST 150 PB
150x40
400
202
135x110
105x80
12.5
170
Roller bearing
KST 150 P
KST 150 P
150x40
400
202
135x110
105x80
12.5
170
Nylon plain bearing
KDT 175 PK
KDT 175 PK
175x50
450
237
135x110
105x80
12.5
170
Ball bearing
KDT 175 PB
KDT 175 PB
175x50
450
237
135x110
105x80
12.5
170
Roller bearing
KDT 175 P
KDT 175 P
175x50
450
237
135x110
105x80
12.5
170
Nylon plain bearing
KDT 200 PK
KDT 200 PK
200x50
450
249
135x110
105x80
12.5
170
Ball bearing
KDT 200 PB
KDT 200 PB
200x50
450
249
135x110
105x80
12.5
170
Roller bearing
KDT 200 P
KDT 200 P
200x50
450
249
135x110
105x80
12.5
170
Nylon plain bearing
KDT 250 PK
KDT 250 PK
250x60
450
304
135x110
105x80
12.5
194
Ball bearing
KDT 250 PB
KDT 250 PB
250x60
450
304
135x110
105x80
12.5
194
Roller bearing
KDT 250 P
KDT 250 P
250x60
450
304
135x110
105x80
12.5
194
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KD/KS-PK/PB/P - Swivel castor
Rollenbau
12.01.2024
KDF/KSF-PK/PB/P - Fixed castor
Rollenbau
12.01.2024
KDF-ALB/AL/ALK - Fixed castor
Rollenbau
12.01.2024
KDF-TLSK - Fixed castor
Rollenbau
12.01.2024
KD/KS-EGBAK - Swivel castor
Rollenbau
12.01.2024
KD/KS-TLK/TLB - Swivel castor
Rollenbau
12.01.2024
KDF/KSF-KGB/KGK - Fixed castor
Rollenbau
12.01.2024
KD-ALB/AL/ALK - Swivel castor
Rollenbau
12.01.2024
KD/KS-KB/KK - Swivel castor
Rollenbau
12.01.2024
KD/KS-EGK - Swivel castor
Rollenbau
12.01.2024
391 S-TPK - Swivel castor with total lock
Rollenbau
12.01.2024
KDF/KSF-EBAK - Fixed castor
Rollenbau
12.01.2024
KD-TLBAK - Swivel castor
Rollenbau
12.01.2024
Reference 62619 - Hexagon slotted and castle nut DIN 935 - Stainless steel ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表