您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KD-PSK/PSB - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-PS
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_ps/kd_ps_asmtab.prj},{NB=KD 125 PSB},{ORDERNO=KD 125 PSB},{WHEEL=125 PSB 15},{HW=40.000},{VERS=4},{VER=2},{WDAB=125x40},{LC=300},{H=163},{TP=135x110},{HS=105x80},{HD=10.5},{SR=104.5},{WB=Roller bearing},{V=1},{PPATH=kd_ps_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KD 100 PSK
KD 100 PSK
100x40
250
137
105x85
80x60
8.5
92.0
Ball bearing
KD 100 PSB
KD 100 PSB
100x40
250
137
105x85
80x60
8.5
92.0
Roller bearing
KD 125 PSK
KD 125 PSK
125x40
300
163
135x110
105x80
10.5
104.5
Ball bearing
KD 125 PSB
KD 125 PSB
125x40
300
163
135x110
105x80
10.5
104.5
Roller bearing
KD 150 PSK
KD 150 PSK
150x40
300
194
135x110
105x80
10.5
123.0
Ball bearing
KD 150 PSB
KD 150 PSB
150x40
300
194
135x110
105x80
10.5
123.0
Roller bearing
KD 200 PSK
KD 200 PSK
200x50
450
249
135x110
105x80
12.5
165.0
Ball bearing
KD 200 PSB
KD 200 PSB
200x50
450
249
135x110
105x80
12.5
165.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表