您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KDT/KST-TLB/TLK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tl/kdt_tl_asmtab.prj},{NB=KST 126 TLB},{ORDERNO=KST 126 TLB},{WHEEL=126 TLB 20},{VERWHEEL=1},{HW=60.000},{VERS=14},{VER=5},{WDAB=125x50},{LC=300},{H=173},{TP=135x110},{HS=105x80},{HD=12.5},{SR=170},{WB=Roller bearing},{V=2},{PPATH=kd_tl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 82 TLK
KDT 82 TLK
80x40
250
127
105x85
80x60
8.5
140
Ball bearing
KDT 100 TLK
KDT 100 TLK
100x30
200
137
105x85
80x60
8.5
140
Ball bearing
KDT 100 TLB
KDT 100 TLB
100x30
200
137
105x85
80x60
8.5
140
Roller bearing
KST 101 TLK
KST 101 TLK
100x40
280
137
135x110
105x80
10.5
140
Ball bearing
KST 101 TLB
KST 101 TLB
100x40
280
137
135x110
105x80
10.5
140
Roller bearing
KDT 125 TLK
KDT 125 TLK
125x30
250
163
135x110
105x80
10.5
140
Ball bearing
KDT 125 TLB
KDT 125 TLB
125x30
250
163
135x110
105x80
10.5
140
Roller bearing
KST 126 TLK
KST 126 TLK
125x50
300
173
135x110
105x80
12.5
170
Ball bearing
KST 126 TLB
KST 126 TLB
125x50
300
173
135x110
105x80
12.5
170
Roller bearing
KDT 150 TLK
KDT 150 TLK
150x40
300
194
135x110
105x80
10.5
140
Ball bearing
KDT 150 TLB
KDT 150 TLB
150x40
300
194
135x110
105x80
10.5
140
Roller bearing
KST 150 TLK
KST 150 TLK
150x40
400
207
135x110
105x80
12.5
170
Ball bearing
KST 150 TLB
KST 150 TLB
150x40
400
207
135x110
105x80
12.5
170
Roller bearing
KST 160 TLK
KST 160 TLK
160x50
450
207
135x110
105x80
12.5
170
Ball bearing
KST 160 TLB
KST 160 TLB
160x50
450
207
135x110
105x80
12.5
170
Roller bearing
KDT 175 TLK
KDT 175 TLK
175x40
450
237
135x110
105x80
12.5
170
Ball bearing
KDT 175 TLB
KDT 175 TLB
175x40
450
237
135x110
105x80
12.5
170
Roller bearing
KDT 200 TLK
KDT 200 TLK
200x50
450
249
135x110
105x80
12.5
170
Ball bearing
KDT 200 TLB
KDT 200 TLB
200x50
450
249
135x110
105x80
12.5
170
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表