您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
330LXR-TP - Swivel castor
Rollenbau
Stainless Steel Castors
Series 330 LXR up to max. 100 kg
330 LXR-TP
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_330_lxr/330_lxr_tp/330lxr_tp_asmtab.prj},{NB=330LXK RU12 102 TP},{ORDERNO=330LXK RU12 102 TP},{WDAB=100x32},{LC=90},{H=132},{HD=13.0},{SR=90.0},{WB=Nylon Plain bearing},{BODY=330LXK PT 127 36},{PLATE=95x70},{SHAFT=127 36},{WHEEL=102 TPKX 8},{BD=8.000},{VER=1},{PPATH=parts/330lxr_tp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
330LX RU10 102 TPKX
330LX RU10 102 TPKX
100x32
90
132
10.5
90.0
Ball bearing
330LX RU10 102 TP
330LX RU10 102 TP
100x32
90
132
10.5
90.0
Nylon Plain bearing
330LXK RU12 102 TPKX
330LXK RU12 102 TPKX
100x32
90
132
13.0
90.0
Ball bearing
330LXK RU12 102 TP
330LXK RU12 102 TP
100x32
90
132
13.0
90.0
Nylon Plain bearing
330LX RU10 127 TPKX
330LX RU10 127 TPKX
125x32
100
158
10.5
102.5
Ball bearing
330LX RU10 127 TP
330LX RU10 127 TP
125x32
100
158
10.5
102.5
Nylon Plain bearing
330LXK RU12 127 TPKX
330LXK RU12 127 TPKX
125x32
100
158
13.0
102.5
Ball bearing
330LXK RU12 127 TP
330LXK RU12 127 TP
125x32
100
158
13.0
102.5
Nylon Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表