您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
IN/INV-A/ABX - Swivel castor
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-A
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_a/in_a_abx_asmtab.prj},{NB=IN 125 ABX},{ORDERNO=IN 125 ABX},{WDAB=125x30},{LC=125},{H=155},{TP=135x110},{HS=105x80},{HD=11},{SR=112.5},{WB=Roller bearing},{VER=1},{BODY=IN 125 40},{SHAFT=IN 125 40},{WHEEL=125 ABX 15},{BD=15.000},{PD=80.000},{PPATH=in_a_abx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
IN 80 A
IN 80 A
80x24
120
100
105x85
80x60
9
80.0
Nylon plain bearing
IN 100 ABX
IN 100 ABX
100x30
125
125
105x85
80x60
9
95.0
Roller bearing
IN 100 A
IN 100 A
100x30
125
125
105x85
80x60
9
95.0
Nylon plain bearing
INV 101 ABX
INV 101 ABX
100x40
250
125
135x110
105x80
11
100.0
Roller bearing
INV 101 A
INV 101 A
100x40
250
125
135x110
105x80
11
100.0
Nylon plain bearing
IN 125 ABX
IN 125 ABX
125x30
125
155
135x110
105x80
11
112.5
Roller bearing
IN 125 A
IN 125 A
125x30
125
155
135x110
105x80
11
112.5
Nylon plain bearing
IN 150 ABX
IN 150 ABX
150x40
250
180
135x110
105x80
11
125.0
Roller bearing
IN 150 A
IN 150 A
150x40
250
180
135x110
105x80
11
125.0
Nylon plain bearing
IN 175 ABX
IN 175 ABX
175x40
250
217
135x110
105x80
11
147.5
Roller bearing
IN 175 A
IN 175 A
175x40
250
217
135x110
105x80
11
147.5
Nylon plain bearing
IN 200 ABX
IN 200 ABX
200x50
250
230
135x110
105x80
11
160.0
Roller bearing
IN 200 A
IN 200 A
200x50
250
230
135x110
105x80
11
160.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表