您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
INF/INVF-A/ABX - Fixed castor
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-A
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_a/inf_a_abx_asmtab.prj},{NB=INF 125 ABX},{ORDERNO=INF 125 ABX},{WDAB=125x30},{LC=125},{H=155},{TP=135x110},{HS=105x80},{HD=11},{WB=Roller bearing},{VER=3},{BODY=INF 125 40},{SHAFT=INF 125 40},{WHEEL=125 ABX 15},{BD=15.000},{PD=80.000},{PPATH=in_a_abx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
INF 80 A
INF 80 A
80x24
120
100
105x85
80x60
9
Nylon plain bearing
INF 100 ABX
INF 100 ABX
100x30
125
125
105x85
80x60
9
Roller bearing
INF 100 A
INF 100 A
100x30
125
125
105x85
80x60
9
Nylon plain bearing
INVF 101 ABX
INVF 101 ABX
100x40
250
125
135x110
105x80
11
Roller bearing
INVF 101 A
INVF 101 A
100x40
250
125
135x110
105x80
11
Nylon plain bearing
INF 125 ABX
INF 125 ABX
125x30
125
155
135x110
105x80
11
Roller bearing
INF 125 A
INF 125 A
125x30
125
155
135x110
105x80
11
Nylon plain bearing
INF 150 ABX
INF 150 ABX
150x40
250
180
135x110
105x80
11
Roller bearing
INF 150 A
INF 150 A
150x40
250
180
135x110
105x80
11
Nylon plain bearing
INF 175 ABX
INF 175 ABX
175x40
250
217
135x110
105x80
11
Roller bearing
INF 175 A
INF 175 A
175x40
250
217
135x110
105x80
11
Nylon plain bearing
INF 200 ABX
INF 200 ABX
200x50
250
230
135x110
105x80
11
Roller bearing
INF 200 A
INF 200 A
200x50
250
230
135x110
105x80
11
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表