您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
INT/INVT-DGBX/DG - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-DG
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_dg/int_dgbx_dg_asmtab.prj},{NB=INT 125 DGBX},{ORDERNO=INT 125 DGBX},{WDAB=125x38},{LC=110},{H=155},{TP=135x110},{HS=105x80},{HD=11},{SR=155},{WB=Roller bearing},{VER=2},{BODY=INT 125 40},{SHAFT=IN 125 40},{WHEEL=125 DGBX 12},{BD=12.000},{PD=80.000},{PPATH=in_dgbx_dg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
INT 80 DGBX
INT 80 DGBX
80x25
55
100
105x85
80x60
9
115
Roller bearing
INT 80 DG
INT 80 DG
80x25
55
100
105x85
80x60
9
115
Nylon plain bearing
INVT 100 DGBX
INVT 100 DGBX
100x30
85
125
135x110
105x80
11
150
Roller bearing
INT 100 DGBX
INT 100 DGBX
100x30
85
125
135x110
105x80
11
120
Roller bearing
INVT 100 DG
INVT 100 DG
100x30
85
125
135x110
105x80
11
150
Nylon plain bearing
INT 100 DG
INT 100 DG
100x30
85
125
135x110
105x80
11
120
Nylon plain bearing
INT 125 DGBX
INT 125 DGBX
125x38
110
155
135x110
105x80
11
155
Roller bearing
INT 125 DG
INT 125 DG
125x38
110
155
135x110
105x80
11
155
Nylon plain bearing
INT 150 DGBX
INT 150 DGBX
150x40
150
180
135x110
105x80
11
150
Roller bearing
INT 150 DG
INT 150 DG
150x40
150
180
135x110
105x80
11
150
Nylon plain bearing
INT 160 DGBX
INT 160 DGBX
160x40
160
185
135x110
105x80
11
150
Roller bearing
INT 160 DG
INT 160 DG
160x40
160
185
135x110
105x80
11
150
Nylon plain bearing
INT 200 DGBX
INT 200 DGBX
200x50
230
230
135x110
105x80
11
190
Roller bearing
INT 200 DG
INT 200 DG
200x50
230
230
135x110
105x80
11
190
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表