您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
INT/INVT-PBX/P/PL - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-P
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_p/int_pbx_p_pl_asmtab.prj},{NB=INT 125 PBX},{ORDERNO=INT 125 PBX},{WDAB=125x30},{LC=250},{H=155},{TP=135x110},{HS=105x80},{HD=11},{SR=155},{WB=Roller bearing},{VER=2},{BODY=INT 125 40},{SHAFT=IN 125 40},{WHEEL=125 PLLB 15},{BD=15.000},{PD=80.000},{PPATH=in_pbx_p_pl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
INT 80 PBX
INT 80 PBX
80x30
120
100
105x85
80x60
9
115
Roller bearing
INT 80 P
INT 80 P
80x30
120
100
105x85
80x60
9
115
Nylon plain bearing
INVT 100 PBX
INVT 100 PBX
100x30
175
125
135x110
105x80
11
150
Roller bearing
INT 100 PBX
INT 100 PBX
100x30
125
125
105x85
80x60
9
120
Roller bearing
INVT 101 P
INVT 101 P
100x30
250
125
135x110
105x80
11
150
Nylon plain bearing
INT 100 P
INT 100 P
100x30
125
125
105x85
80x60
9
120
Nylon plain bearing
INT 125 PBX
INT 125 PBX
125x30
250
155
135x110
105x80
11
155
Roller bearing
INT 125 PL
INT 125 PL
125x30
225
155
135x110
105x80
11
155
Nylon plain bearing
INT 150 PBX
INT 150 PBX
150x40
250
180
135x110
105x80
11
150
Roller bearing
INT 150 PL
INT 150 PL
150x40
250
180
135x110
105x80
11
150
Nylon plain bearing
INT 175 PBX
INT 175 PBX
175x50
250
217
135x110
105x80
11
190
Roller bearing
INT 175 P
INT 175 P
175x50
250
217
135x110
105x80
11
190
Nylon plain bearing
INT 200 PBX
INT 200 PBX
200x50
250
230
135x110
105x80
11
190
Roller bearing
INT 200 P
INT 200 P
200x50
250
230
135x110
105x80
11
190
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表