您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
IPT/IPST/IPSST-P/PBX - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series IP up to max. 600 kg
IP-P
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_ip/ip_p/ipt_ipst_p_pbx_asmtab.prj},{NB=IPSST 126 P},{ORDERNO=IPSST 126 P},{WDAB=125x45},{LC=600},{H=172},{TP=135x110},{HS=105x80},{HD=13},{SR=170},{WB=Nylon plain bearing},{VER=2},{BODY=IPSST 126 50},{PLATE=IP 200},{SHAFT=IP 126 50},{WHEEL=126 P-15},{PD=66.000},{BD=15.000},{PPATH=ip_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
IPT 101 P
IPT 101 P
100x37
370
137
105x85
80x60
9
140
Nylon plain bearing
IPST 101 P
IPST 101 P
100x37
370
137
135x110
105x80
11
170
Nylon plain bearing
IPT 125 PBX
IPT 125 PBX
125x40
300
162
105x85
80x60
9
140
Roller bearing
IPT 125 P
IPT 125 P
125x40
300
162
105x85
80x60
9
140
Nylon plain bearing
IPST 125 PBX
IPST 125 PBX
125x40
300
162
135x110
105x80
11
170
Roller bearing
IPST 125 P
IPST 125 P
125x45
450
162
135x110
105x80
11
170
Nylon plain bearing
IPSST 126 P
IPSST 126 P
125x45
600
172
135x110
105x80
13
170
Nylon plain bearing
IPT 150 PBX
IPT 150 PBX
150x40
370
192
135x110
105x80
11
170
Roller bearing
IPT 150 P
IPT 150 P
150x45
350
192
135x110
105x80
11
170
Nylon plain bearing
IPST 151 P
IPST 151 P
150x45
600
202
135x110
105x80
13
170
Nylon plain bearing
IPT 175 PBX
IPT 175 PBX
175x40
500
236
135x110
105x80
13
170
Roller bearing
IPT 175 P
IPT 175 P
175x40
500
236
135x110
105x80
13
170
Nylon plain bearing
IPT 200 PBX
IPT 200 PBX
200x40
600
248
135x110
105x80
13
170
Roller bearing
IPT 200 P
IPT 200 P
200x40
600
248
135x110
105x80
13
170
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表