您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
XD/XS/XSS/XL-PBX/P/PL/PLLBX/PLL - Swivel castor
Rollenbau
Stainless Steel Castors
Series XD up to max. 370 kg
XD-P
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xd/xd_p/xd_pbx_p_pl_pllbx_pll_asmtab.prj},{NB=XS 125 PL},{ORDERNO=XS 125 PL},{WDAB=125x35},{LC=225},{H=160},{TP=102x83},{HS=80x60},{HD=9},{SR=111.5},{WB=Nylon plain bearing},{VER=1},{BODY=XS 125 49},{PLATE=1},{SHAFT=XS 125 49},{WHEEL=125 PL-15},{BD=15.000},{PD=60.000},{PPATH=xd_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XD 80 PBX
XD 80 PBX
80x30
150
106
102x83
80x60
9
73.0
Roller bearing
XD 80 P
XD 80 P
80x30
150
106
102x83
80x60
9
73.0
Nylon plain bearing
XD 100 PBX
XD 100 PBX
100x30
150
128
102x83
80x60
9
87.0
Roller bearing
XD 100 PL
XD 100 PL
100x35
150
128
102x83
80x60
9
87.0
Nylon plain bearing
XD 125 PLLBX
XD 125 PLLBX
125x30
150
154
102x83
80x60
9
102.5
Roller bearing
XS 125 PBX
XS 125 PBX
125x40
250
160
102x83
80x60
9
111.5
Roller bearing
XSS 125 PBX
XSS 125 PBX
125x40
250
160
135x110
105x80
11
111.5
Roller bearing
XD 125 PLL
XD 125 PLL
125x30
150
154
102x83
80x60
9
102.5
Nylon plain bearing
XS 125 PL
XS 125 PL
125x35
225
160
102x83
80x60
9
111.5
Nylon plain bearing
XSS 125 PL
XSS 125 PL
125x35
225
160
135x110
105x80
11
111.5
Nylon plain bearing
XD 150 PBX
XD 150 PBX
150x40
250
181
135x110
105x80
11
126.0
Roller bearing
XL 150 PBX
XL 150 PBX
150x40
250
181
102x83
80x60
9
126.0
Roller bearing
XD 150 PL
XD 150 PL
150x40
250
181
135x110
105x80
11
126.0
Nylon plain bearing
XL 150 PL
XL 150 PL
150x40
250
181
102x83
80x60
9
126.0
Nylon plain bearing
XD 175 PBX
XD 175 PBX
175x50
370
216
135x110
105x80
11
144.5
Roller bearing
XD 175 P
XD 175 P
175x50
370
216
135x110
105x80
11
144.5
Nylon plain bearing
XD 200 PBX
XD 200 PBX
200x50
370
240
135x110
105x80
11
159.0
Roller bearing
XD 200 P
XD 200 P
200x50
370
240
135x110
105x80
11
159.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表