您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
XRT/XRST-PBX/P/PL/PLLBX/PLL - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series XR up to max. 370 kg
XR-P
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xr/xr_p/xrt_pbx_p_pl_pllbx_pll_asmtab.prj},{NB=XRT 125 PLL},{ORDERNO=XRT 125 PLL},{WDAB=125x40},{LC=150},{H=154},{HD=12.5},{SR=108},{WB=Nylon plain bearing},{BODY=XRT 125 50},{PLATE=XR 125 50},{SHAFT=XR 125 50},{WHEEL=125 P-20},{BD=20.000},{VER=2},{PPATH=xr_pbx_p_pl_pllbx_pll_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XRT 80 PBX
XRT 80 PBX
80x30
150
106
12.5
108
Roller bearing
XRT 80 P
XRT 80 P
80x30
150
106
12.5
108
Nylon plain bearing
XRT 100 PBX
XRT 100 PBX
100x30
150
128
12.5
108
Roller bearing
XRT 100 PL
XRT 100 PL
100x30
150
128
12.5
108
Nylon plain bearing
XRT 125 PLLBX
XRT 125 PLLBX
125x30
150
154
12.5
108
Roller bearing
XRST 125 PBX
XRST 125 PBX
125x40
250
160
12.5
140
Roller bearing
XRT 125 PLL
XRT 125 PLL
125x40
150
154
12.5
108
Nylon plain bearing
XRST 125 PL
XRST 125 PL
125x40
225
160
12.5
140
Nylon plain bearing
XRT 150 PBX
XRT 150 PBX
150x40
250
181
12.5
140
Roller bearing
XRT 150 PL
XRT 150 PL
150x40
250
181
12.5
140
Nylon plain bearing
XRT 175 PBX
XRT 175 PBX
175x50
370
216
12.5
168
Roller bearing
XRT 175 P
XRT 175 P
175x50
370
216
12.5
168
Nylon plain bearing
XRT 200 PBX
XRT 200 PBX
200x50
370
240
12.5
168
Roller bearing
XRT 200 P
XRT 200 P
200x50
370
240
12.5
168
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表