您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
670 PT-GK/G/GL/GKL - Fixed castor
Rollenbau
Institutional Castors
Series 315P/R up to max. 70 kg
315P-G
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_315pr/315p_g/670p_g_asmtab.prj},{NB=670 PT 75 GKL},{ORDERNO=670 PT 75 GKL},{WDAB=75x25},{LC=60},{H=97},{TP=58x58},{HS=40x40/42x42},{HD=6.2},{WB=Ball bearing},{WHEEL=75 GKL 6},{VERPRA=3},{VER=5},{BD=3},{PPATH=315p_g/315p_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
670 PT 50 GK
670 PT 50 GK
50x22
40
73
58x58
40x40/42x42
6.2
Ball bearing
670 PT 50 G
670 PT 50 G
50x19
40
73
58x58
40x40/42x42
6.2
Nylon plain bearing
670 PT 50 GL
670 PT 50 GL
50x18
40
73
58x58
40x40/42x42
6.2
Nylon plain bearing
670 PT 75 GK
670 PT 75 GK
75x25
60
97
58x58
40x40/42x42
6.2
Ball bearing
670 PT 75 GKL
670 PT 75 GKL
75x25
60
97
58x58
40x40/42x42
6.2
Ball bearing
670 PT 75 G
670 PT 75 G
75x22
60
97
58x58
40x40/42x42
6.2
Nylon plain bearing
670 PT 75 GL
670 PT 75 GL
75x22
60
97
58x58
40x40/42x42
6.2
Nylon plain bearing
670 PT 100 GK
670 PT 100 GK
100x24
70
121
58x58
40x40/42x42
6.2
Ball bearing
670 PT 100 GKL
670 PT 100 GKL
100x24
70
121
58x58
40x40/42x42
6.2
Ball bearing
670 PT 100 G
670 PT 100 G
100x25
70
121
58x58
40x40/42x42
6.2
Nylon plain bearing
670 PT 100 GL
670 PT 100 GL
100x25
70
121
58x58
40x40/42x42
6.2
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表