您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
BGP - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_bgp.prj},{NB=BGP.40x63},{D1=40},{D2=52},{D3=60},{L1=8},{L2=8.0},{L=63},{MAT=Bronze + graphite},{HAR=HB > 190},{CH=0.0},{RX=3.000},{INFO=Assembly recommendation with BRCA, BRCC or BRM clamp},{STD=AFNOR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
BGP.20x32
BGP.20x32
20
28
32
4
4.0
32
Bronze + graphite
HB > 190
Assembly recommendation w...
AFNOR
BGP.25x40
BGP.25x40
25
35
40
5
5.0
40
Bronze + graphite
HB > 190
Assembly recommendation w...
AFNOR
BGP.32x50
BGP.32x50
32
44
50
6
8.0
50
Bronze + graphite
HB > 190
Assembly recommendation w...
AFNOR
BGP.40x63
BGP.40x63
40
52
60
8
8.0
63
Bronze + graphite
HB > 190
Assembly recommendation w...
AFNOR
BGP.50x80
BGP.50x80
50
63
71
10
8.0
80
Bronze + graphite
HB > 190
Assembly recommendation w...
AFNOR
BGP.63x100
BGP.63x100
63
80
90
12
10.0
100
Bronze + graphite
HB > 190
Assembly recommendation w...
AFNOR
BGP.80x125
BGP.80x125
80
100
112
16
10.0
125
Bronze + graphite
HB > 190
Assembly recommendation w...
AFNOR
BGP.100x160
BGP.100x160
100
125
140
20
10.0
160
Bronze + graphite
HB > 190
Assembly recommendation w...
AFNOR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表