您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CASV - CABSV - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_casv_cabsv.prj},{NB=CASV.30x62},{D1=30},{D2=48},{D3=72},{D4=58},{D5=5.5},{D6=10},{L1=37},{L3=5.7},{L4=28},{L=62},{MAT=Case Hardened Steel},{INFO=Assembly recommendation:D1≤16: 3 x DIN 6912;D1>16: 3 x DIN 912},{STD=ISO 9448-4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L
Length
[mm]
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
CASV.15x36
CASV.15x36
15
28
45
35
4.5
8
30
3.4
15
36
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.16x36
CASV.16x36
16
28
45
35
4.5
8
30
3.4
15
36
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.19x45
CASV.19x45
19
32
50
40
4.5
8
30
4.6
18
45
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.20x45
CASV.20x45
20
32
50
40
4.5
8
30
4.6
18
45
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.24x55
CASV.24x55
24
40
63
50
5.5
10
30
5.7
23
55
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.25x55
CASV.25x55
25
40
63
50
5.5
10
30
5.7
23
55
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.30x62
CASV.30x62
30
48
72
58
5.5
10
37
5.7
28
62
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.32x62
CASV.32x62
32
48
72
58
5.5
10
37
5.7
28
62
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.38x67
CASV.38x67
38
58
85
70
6.6
11
37
6.8
33
67
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.40x67
CASV.40x67
40
58
85
70
6.6
11
37
6.8
33
67
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.48x89
CASV.48x89
48
70
104
86
9.0
15
47
9.0
38
89
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.50x89
CASV.50x89
50
70
104
86
9.0
15
47
9.0
38
89
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.60x89
CASV.60x89
60
85
120
100
9.0
15
47
9.0
46
89
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
CASV.63x89
CASV.63x89
63
85
120
100
9.0
15
47
9.0
46
89
61-63 HRC
Assembly recommendation:D...
ISO 9448-4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表