您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CJIX - GUIDE BUSH FOR BALL CAGE
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_for_ball_cage_cjix.prj},{NB=CJIX.40x93},{COL=32},{D1=40},{D2=48},{D3=56},{D4=53},{L1=30},{R=33.5},{L=93},{MAT=Case Hardened Steel},{HAR=62-63 HRC},{INFO=Assembly recommendation:D1 < 38: 3x BREI 6 + TCI M6x15;D1 ≥ 38: 4x BREI 6 + TCI M6x15},{STD=ISO 9448-7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
COL
Pillar diameter Ø
[mm]
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
R
Radius
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
CJIX.25x59
CJIX.25x59
19
25
32
40
39
23
26.0
59
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.26x59
CJIX.26x59
20
26
32
40
39
23
26.0
59
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.30x79
CJIX.30x79
24
30
40
48
46
23
30.0
79
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.31x79
CJIX.31x79
25
31
40
48
46
23
30.0
79
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.38x93
CJIX.38x93
30
38
48
56
53
30
33.5
93
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.40x93
CJIX.40x93
32
40
48
56
53
30
33.5
93
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.46x108
CJIX.46x108
38
46
58
66
63
37
38.5
108
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.48x108
CJIX.48x108
40
48
58
66
63
37
38.5
108
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.56x127
CJIX.56x127
48
56
70
80
77
47
45.5
127
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.58x127
CJIX.58x127
50
58
70
80
77
47
45.5
127
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.68x150
CJIX.68x150
60
68
85
95
92
60
53.0
150
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.71x150
CJIX.71x150
63
71
85
95
92
60
53.0
150
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
CJIX.92x150
CJIX.92x150
80
92
105
118
115
60
64.5
150
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
ISO 9448-7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表