您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
JBA-JBBA - BALL CAGE
Royme
DIE GUIDING
04 BALL CAGES
Powered by
CAD模型選擇
{royme/die_guiding/04_ball_cages/ball_cage_jba_jbba.prj},{NB=JBA.30x38x45},{D1=30},{D2=38},{L1=4.2},{L=45},{LX=45,50,55,65,70,75,85,90,95,100,110,120},{MAT=Aluminium},{DB=2.2},{LB=4.0},{NR=18},{LBB=7.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
L1
[mm]
JBA.10x14x38
JBA.10x14x38
10
14
2.6
JBA.12x16x38
JBA.12x16x38
12
16
2.6
JBA.14x20x30
JBA.14x20x30
14
20
3.0
JBA.15x21x30
JBA.15x21x30
15
21
3.0
JBA.16x22x30
JBA.16x22x30
16
22
3.0
JBA.18x24x35
JBA.18x24x35
18
24
3.0
JBA.19x25x35
JBA.19x25x35
19
25
3.0
JBA.24x30x40
JBA.24x30x40
24
30
3.5
JBA.25x31x40
JBA.25x31x40
25
31
3.5
JBA.30x38x45
JBA.30x38x45
30
38
4.2
JBA.32x40x45
JBA.32x40x45
32
40
4.2
JBA.40x48x45
JBA.40x48x45
40
48
4.2
JBA.42x50x45
JBA.42x50x45
42
50
4.2
JBA.50x58x45
JBA.50x58x45
50
58
4.2
JBA.52x60x45
JBA.52x60x45
52
60
4.2
JBA.60x68x70
JBA.60x68x70
60
68
5.2
JBA.63x71x70
JBA.63x71x70
63
71
5.2
JBA.60x72x90
JBA.60x72x90
60
72
5.2
JBA.63x75x90
JBA.63x75x90
63
75
5.2
JBA.80x92x90
JBA.80x92x90
80
92
6.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表