您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
Emulation
Samtec
Cable Systems
High Speed Cable Assemblies
Test & Debug Products
Powered by
CAD模型選擇
HSEC8-DV Series - HSEC8-DV Series - (0,80 mm) .0315'' Vertical Edge Rate™ C...
29.03.2023
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
19.08.2021
QTH Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
26.10.2023
QTH-DP Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground P...
27.03.2023
SSM Series - SSM Series - (2,54 mm) .100" Tiger Claw™ Surface Mount Socket
03.11.2021
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
29.05.2024
QSH Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
27.03.2023
QSH-DP Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground P...
27.03.2023
SEAF RA Series - SEAF RA Series - .050'' (1.27 mm) High Density Right Angl...
30.03.2021
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
22.01.2024
QTE-DP Series - QTE-DP Series - (0,80 mm) .0315" Q Strip® High Speed Ground...
27.03.2023
QSE - QSE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
29.05.2024
QSE-DP Series - QSE-DP Series - (0,80 mm) .0315" Q Strip® High Speed Ground...
29.05.2024
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
19.03.2024
MTSW Series - MTSW Series - (2,54 mm) .100" Modified .025" Square Post Head...
14.09.2020
BCS - BCS Series - (2,54 mm) .100" Tiger Claw™ Pass-Through Socket
20.09.2023
ESQ Series - ESQ Series - (2,54 mm) .100'' Elevated Socket
01.08.2018
ESW Series - ESW Series - (2,54 mm) .100'' Elevated Socket
01.08.2018
ZSS Series - ZSS Series - (2,54 mm) .100'' Shrouded .025" Square Post Heade...
14.09.2020
ERF8 Series - ERF8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed S...
02.02.2024
ERM8 Series - ERM8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed H...
02.02.2024
PCIE Series - 1,00 mm PCI Express Edge Card Connector
12.11.2019
TSS - TSS Series - (2,54 mm) .0100" Shrouded .025'' SQ Post Header
30.08.2022
QRM8 Series - QRM8 Series - (0,80 mm) .0315" Slim Body Ground Plane Header
02.11.2021
QRF8 Series - QRF8 Series - (0,80 mm) .0315" Slim Body Ground Plane Socket
02.11.2021
SSQ Series - SSQ Series - (2,54 mm) .100" Through-Hole .025" Square Post So...
14.09.2020
SEAC Series - SEAC Series - .050" SEARAY™ High Speed High Density Array Cab...
18.03.2020
ECDP-E Series - ECDP-E Series - (0,80 mm) .0315" Edge Rate™ Edge Card Accel...
01.08.2018
ECDP Series - ECDP Series - (0,80 mm) .0315" Edge Rate™ Edge Card AcceleRat...
01.08.2018
MIT Series - MIT Series - (0,635 mm) .025" Mixed Technology Header
08.09.2021
SW Series - SW Series - .200" Flex Stack, Power Flexible Board Stacker
11.03.2022
FCS8 Series - FCS8 Series - 0,80 mm High Speed Cost-Effective Micro Coax Ca...
02.11.2021
MHDMR - Receptacle - MHDMR 0.40 mm Mini HDMI™ High Speed I/O Receptacle
02.11.2021
FCF8 Series - FCF8 0.80 mm High Speed Cost-Effective Micro Coax Cable
08.03.2017
HFWS Series - HFWS Series - .200" High Temp Power Terminal
12.08.2019
HPDPI - HPDPI 0.50 mm H-Port™ Internal High Speed System, Differential Pair
12.08.2019
PCIEC Series - 1.00 mm PCI Express Internal Cable Assembly
12.11.2019
HDMI - Receptacle - HIGH SPEED I/O RECEPTACLES
02.11.2021
CJT-BH Series - Circular RF Twinax Jack, Bulkhead Through-hole
12.11.2019
CJT-TH Series - Circular RF Twinax Jack, Through-hole
01.08.2018
FWS Series - FWS Series - .200" High Power Terminal Strip
12.08.2019
QTE Series - QTE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane...
27.03.2023
QSH-DP-EM Series - QSH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Gr...
29.08.2019
QTH-DP-EM Series - QTH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Gr...
29.08.2019
QTE-DP-EM Series - QTE-DP-EM Series - 0.80mm (.0315") Q Pairs® High Speed G...
29.08.2019
EQRD Series - 0.80 mm Q Rate High Speed Coax Cable Assembly
17.05.2022
EQDP Series - EQDP Series - (0,80 mm) .0315" Q Pairs® Twinax Cable Assembli...
01.08.2018
ERCD Series - 0.80 mm Edge Rate High Speed Coax Cable Assembly
11.01.2024
HQCD Series - HQCD Series - (0,50 mm) .0197" Q Strip® High Speed Coax Cable...
15.04.2021
HQDP Series - HQDP Series - 0.50 mm Q Pairs® High Speed Twinax Cable Assemb...
07.07.2017
EQCD Series - EQCD Series - 0.635 mm (.025") Q Strip® High Speed Coax Cable...
31.05.2022
ERDP - Series - ERDP Series - 0.80 mm Edge Rate® High-Speed Twinax Cable A...
01.08.2018
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.