您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
TW-SM Series - TW-SM Series - 2,00 mm Flex Stack, Flexible Board Stacker, Surface Mount
Samtec
Connectors
Standard Board-to-Board
2mm Pitch Systems
2 mm Pitch Terminal Strips
Powered by
CAD模型選擇
{samtec/connectors/standard_btb/2mm_pitch_systems/2mm_pitch_terminal_strips/tw-sm_asmtab.prj},{NB=TW-05-03-F-S-305-SM},{SERIES=TW-SM},{TOPT=SM:Surface Mount},{IMAT=Black Liquid Crystal Polymer},{TM=Phosphor Bronze},{PLAT=Au or Sn over 50micro\" (1,27 microm) Ni},{CR=4.9 A per pin (1 pin powered per row)},{OTEMP=-55°C to +125°C},{ROHSC=Yes},{POS=05},{LS=03},{PLOPT=F},{ROW=S},{SH=305},{AOPT=},{POLOPT=Not Selected},{KOPT=},{TROPT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TOPT
Tail Option
ⁿ/ₐ
TW-05-03-F-S-305-SM
TW-05-03-F-S-305-SM
TW-SM
SM:Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表