您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
KLBB - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/calettatori_klbb_asmtab.prj},{NB=KLBB230},{CODE=KLBB230},{D=30},{DD=65},{D1=72},{H=39},{H1=31},{H2=17},{H3=22},{NV1=M8x25},{TV1=41},{N1=5},{NV2=M8x25},{N2=3},{MT=695},{TA=46},{PA=268},{PM=124},{NV11=8},{NV111=25},{PPATH=klbb/calettatori_klbb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D
D1
ⁿ/ₐ
DD
d
ⁿ/ₐ
D1
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLBB114
KLBB114
14
55
62
39
31
17
22
M8x25
37
4
M8x25
2
234
33
415
106
8
25
KLBB116
KLBB116
16
55
62
39
31
17
22
M8x25
37
4
M8x25
2
268
33
363
106
8
25
KLBB118
KLBB118
18
55
62
39
31
17
22
M8x25
41
4
M8x25
2
333
37
357
117
8
25
KLBB119
KLBB119
19
55
62
39
31
17
22
M8x25
41
4
M8x25
2
352
37
338
117
8
25
KLBB120
KLBB120
20
55
62
39
31
17
22
M8x25
41
4
M8x25
2
370
37
321
117
8
25
KLBB122
KLBB122
22
55
62
39
31
17
22
M8x25
41
4
M8x25
2
407
37
292
117
8
25
KLBB124
KLBB124
24
55
62
39
31
17
22
M8x25
41
4
M8x25
2
445
37
268
117
8
25
KLBB125
KLBB125
25
55
62
39
31
17
22
M8x25
41
4
M8x25
2
463
37
257
117
8
25
KLBB128
KLBB128
28
55
62
39
31
17
22
M8x25
41
4
M8x25
2
519
37
229
117
8
25
KLBB130
KLBB130
30
55
62
39
31
17
22
M8x25
41
4
M8x25
2
556
37
214
117
8
25
KLBB224
KLBB224
24
65
72
39
31
17
22
M8x25
41
5
M8x25
3
556
46
335
124
8
25
KLBB225
KLBB225
25
65
72
39
31
17
22
M8x25
41
5
M8x25
3
579
46
321
124
8
25
KLBB228
KLBB228
28
65
72
39
31
17
22
M8x25
41
5
M8x25
3
649
46
287
124
8
25
KLBB230
KLBB230
30
65
72
39
31
17
22
M8x25
41
5
M8x25
3
695
46
268
124
8
25
KLBB232
KLBB232
32
65
72
39
31
17
22
M8x25
41
5
M8x25
3
741
46
251
124
8
25
KLBB233
KLBB233
33
65
72
39
31
17
22
M8x25
41
5
M8x25
3
764
46
242
124
8
25
KLBB235
KLBB235
35
65
72
39
31
17
22
M8x25
41
5
M8x25
3
811
46
230
124
8
25
KLBB238
KLBB238
38
65
72
39
31
17
22
M8x25
41
5
M8x25
3
917
46
211
124
8
25
KLBB240
KLBB240
40
65
72
39
31
17
22
M8x25
41
5
M8x25
3
966
46
201
124
8
25
KLBB330
KLBB330
30
80
87
41
33
20
25
M8x25
41
7
M8x25
3
972
65
318
119
8
25
KLBB332
KLBB332
32
80
87
41
33
20
25
M8x25
41
7
M8x25
3
1037
65
299
119
8
25
KLBB333
KLBB333
33
80
87
41
33
20
25
M8x25
41
7
M8x25
3
1069
65
289
119
8
25
KLBB335
KLBB335
35
80
87
41
33
20
25
M8x25
41
7
M8x25
3
1134
65
273
119
8
25
KLBB338
KLBB338
38
80
87
41
33
20
25
M8x25
41
7
M8x25
3
1231
65
251
119
8
25
KLBB340
KLBB340
40
80
87
41
33
20
25
M8x25
41
7
M8x25
3
1296
65
239
119
8
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表