您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
KLCC - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/calettatori_klcc_asmtab.prj},{NB=KLCC038_klcc},{CODE=KLCC038},{D=38},{DD=50},{D1=72},{H=56},{H1=50},{H2=30},{H3=43},{NV1=M6x18},{TV1=17},{N1=8},{NV2=M6x18},{N2=4},{MT=811},{TA=43},{PA=110},{PM=84},{NV11=6},{NV111=18},{PPATH=klcc/calettatori_klcc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
NV1
NV Clamping
ⁿ/ₐ
TV1
TV Clamping
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
NV Unlock
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Mt Performance
[Nm]
TA
Ta Performance
[KN]
PA
Pa Surface pressure - Shaft
[N/mm^2]
PM
Pm Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLCC008_klcc
KLCC008
8
15
28
28
24
12
21
M4x10
5
4
M4x10
3
39
10
299
159
4
10
KLCC009_klcc
KLCC009
9
16
32
31
27
14
23
M4x12
5
4
M4x12
3
44
10
227
128
4
12
KLCC010_klcc
KLCC010
10
16
32
31
27
14
23
M4x12
5
4
M4x12
3
49
10
205
128
4
12
KLCC011_klcc
KLCC011
11
18
34
31
27
14
23
M4x12
5
4
M4x12
3
53
10
186
114
4
12
KLCC012_klcc
KLCC012
12
18
34
31
27
14
23
M4x12
5
4
M4x12
3
58
10
171
114
4
12
KLCC014_klcc
KLCC014
14
23
39
31
27
14
23
M4x12
5
4
M4x12
3
68
10
146
89
4
12
KLCC015_klcc
KLCC015
15
24
45
42
36
16
29
M6x18
17
3
M6x18
2
120
16
196
123
6
18
KLCC016_klcc
KLCC016
16
24
45
42
36
16
29
M6x18
17
3
M6x18
2
128
16
184
123
6
18
KLCC017_klcc
KLCC017
17
26
47
44
38
18
31
M6X18
17
4
M6x18
3
179
21
203
134
6
18
KLCC018_klcc
KLCC018
18
26
47
44
38
18
31
M6x18
17
4
M6x18
3
191
21
194
134
6
18
KLCC019_klcc
KLCC019
19
27
48
44
38
18
31
M6x18
17
4
M6x18
3
202
21
183
129
6
18
KLCC020_klcc
KLCC020
20
28
49
44
38
18
31
M6x18
17
4
M6x18
3
213
21
174
124
6
18
KLCC022_klcc
KLCC022
22
32
54
51
45
25
38
M6x18
17
4
M6x18
3
234
21
114
78
6
18
KLCC024_klcc
KLCC024
24
34
56
51
45
25
38
M6x18
17
4
M6x18
3
255
21
105
74
6
18
KLCC025_klcc
KLCC025
25
34
56
51
45
25
38
M6x18
17
4
M6x18
3
266
21
100
74
6
18
KLCC028_klcc
KLCC028
28
39
61
51
45
25
38
M6x18
17
5
M6x18
3
373
27
112
81
6
18
KLCC030_klcc
KLCC030
30
41
63
51
45
25
38
M6x18
17
6
M6x18
3
480
32
126
92
6
18
KLCC032_klcc
KLCC032
32
43
65
56
50
30
43
M6x18
17
6
M6x18
3
511
32
98
73
6
18
KLCC035_klcc
KLCC035
35
47
69
56
50
30
43
M6x18
17
8
M6x18
4
747
43
120
89
6
18
KLCC038_klcc
KLCC038
38
50
72
56
50
30
43
M6x18
17
8
M6x18
4
811
43
110
84
6
18
KLCC040_klcc
KLCC040
40
53
75
58
52
32
45
M6x18
17
9
M6x18
4
959
48
110
83
6
18
KLCC042_klcc
KLCC042
42
55
77
58
52
32
45
M6x18
17
9
M6x18
4
1007
48
105
80
6
18
KLCC045_klcc
KLCC045
45
59
85
72
64
40
56
M8x22
42
8
M8x22
4
1781
79
130
99
8
22
KLCC048_klcc
KLCC048
48
62
88
72
64
40
56
M8x22
42
8
M8x22
4
1900
79
122
94
8
22
KLCC050_klcc
KLCC050
50
65
92
82
74
50
66
M8x22
42
10
M8x22
5
2473
99
117
90
8
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KLNN - Locking devices
Sati
15.12.2022
KLDA - Locking devices
Sati
15.12.2022
KLCX - Locking devices
Sati
15.12.2022
KLEE - Locking devices
Sati
15.12.2022
KLGG - Locking devices
Sati
15.12.2022
KLDB - Locking devices
Sati
15.12.2022
KLAA - Locking devices
Sati
15.12.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
KLMM - Locking devices
Sati
15.12.2022
KLAB - Locking devices
Sati
15.12.2022
KLPP - Locking devices
Sati
15.12.2022
KLBB - Locking devices
Sati
15.12.2022
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
KLSS - Locking devices
Sati
15.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表