您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
KLHH - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/klhh_asmtab.prj},{NB=KLHH038},{CODE=KLHH038},{DD=38},{D=60},{H=28},{H1=22},{H2=18},{NV1=M6x18},{TV1=17},{N1=8},{NV2=M6x18},{N2=4},{MT=695},{TA=36},{PA=143},{PM=91},{NV11=6},{NV111=18},{PPATH=klhh/klhh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLHH018
KLHH018
18
40
24
18
15
M6x16
17
4
M6x16
2
165
18
185
83
6
18
KLHH019
KLHH019
19
41
24
18
15
M6x16
17
4
M6x16
2
174
18
176
81
6
18
KLHH020
KLHH020
20
42
24
18
15
M6x16
17
4
M6x16
2
183
18
167
79
6
18
KLHH024
KLHH024
24
46
24
18
15
M6x16
17
6
M6x16
3
329
27
209
109
6
18
KLHH025
KLHH025
25
47
24
18
15
M6x16
17
6
M6x16
3
343
27
200
106
6
18
KLHH028
KLHH028
28
50
24
18
15
M6x16
17
6
M6x16
3
384
27
179
100
6
18
KLHH030
KLHH030
30
52
24
18
15
M6x16
17
6
M6x16
3
412
27
167
96
6
18
KLHH035
KLHH035
35
57
28
22
18
M6x18
17
6
M6x18
3
480
27
117
78
6
18
KLHH038
KLHH038
38
60
28
22
18
M6x18
17
8
M6x18
4
695
36
143
91
6
18
KLHH040
KLHH040
40
62
28
22
18
M6x18
17
8
M6x18
4
732
36
136
88
6
18
KLHH042
KLHH042
42
70
36
28
24
M8x25
42
8
M8x25
4
1427
68
185
111
6
18
KLHH045
KLHH045
45
73
36
28
24
M8x25
42
8
M8x25
4
1529
68
172
106
8
22
KLHH048
KLHH048
48
76
36
28
24
M8x25
42
8
M8x25
4
1631
68
161
102
8
22
KLHH050
KLHH050
50
78
36
28
24
M8x25
42
8
M8x25
4
1699
68
155
99
8
22
KLHH055
KLHH055
55
83
36
28
24
M8x25
42
8
M8x25
4
1869
68
141
93
8
22
KLHH060
KLHH060
60
88
36
28
24
M8x25
42
8
M8x25
4
2039
68
129
88
8
22
KLHH070
KLHH070
70
105
45
35
30
M10x30
83
8
M10x30
4
3759
107
137
91
8
22
KLHH080
KLHH080
80
115
45
35
30
M10x30
83
8
M10x30
4
4296
107
120
83
8
22
KLHH095
KLHH095
95
130
45
35
30
M10x30
83
10
M10x30
4
6377
134
126
83
10
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表