您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
KLSS - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/klss_asmtab.prj},{NB=KLSS022},{CODE=KLSS022},{DD=22},{D=40},{H=26},{H1=21},{NV1=M5x20},{TV1=10},{N1=4},{NV2=M5x20},{N2=2},{MT=173},{TA=16},{PA=103},{PM=57},{NV11=5.0},{NV111=20},{PPATH=klss/klss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
H
[mm]
H1
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLSS010
KLSS010
10
20
16
13
M2,5x12
1
4
M2,5x12
2
19
4
89
45
2.5
12
KLSS011
KLSS011
11
22
16
13
M2,5x12
1
4
M2,5x12
2
21
4
81
41
2.5
12
KLSS012
KLSS012
12
22
16
13
M2,5x12
1
4
M2,5x12
2
23
4
75
41
2.5
12
KLSS014
KLSS014
14
26
20
17
M3x16
2
4
M3x16
2
39
6
71
38
3.0
16
KLSS015
KLSS015
15
28
20
17
M3x16
2
4
M3x16
2
42
6
66
35
3.0
16
KLSS016
KLSS016
16
32
21
17
M4x16
5
4
M4x16
2
77
10
107
54
4.0
16
KLSS017
KLSS017
17
35
25
21
M4x20
5
4
M4x20
2
82
10
81
40
4.0
20
KLSS018
KLSS018
18
35
25
21
M4x20
5
4
M4x20
2
87
10
77
40
4.0
20
KLSS019
KLSS019
19
35
25
21
M4x20
5
4
M4x20
2
91
10
73
40
4.0
20
KLSS020
KLSS020
20
38
26
21
M5x20
10
4
M5x30
2
157
16
113
60
5.0
30
KLSS022
KLSS022
22
40
26
21
M5x20
10
4
M5x20
2
173
16
103
57
5.0
20
KLSS024
KLSS024
24
47
32
26
M6x24
17
4
M6x25
2
268
22
110
56
6.0
24
KLSS025
KLSS025
25
47
32
26
M6x24
17
4
M6x25
2
279
22
105
56
6.0
24
KLSS028
KLSS028
28
50
32
26
M6x24
17
6
M6x25
3
468
34
141
79
6.0
24
KLSS030
KLSS030
30
55
32
26
M6x24
17
6
M6x25
3
502
34
132
72
6.0
24
KLSS032
KLSS032
32
55
32
26
M6x24
17
6
M6x25
3
535
34
123
72
6.0
24
KLSS035
KLSS035
35
60
37
31
M6x28
17
8
M6x30
4
781
45
125
73
6.0
28
KLSS038
KLSS038
38
65
37
31
M6x28
17
8
M6x30
4
848
45
115
67
6.0
28
KLSS040
KLSS040
40
65
37
31
M6x28
17
8
M6x30
4
892
45
110
67
6.0
28
KLSS042
KLSS042
42
75
44
36
M8x34
41
6
M8x35
3
1272
61
122
68
8.0
34
KLSS045
KLSS045
45
75
44
36
M8x34
41
6
M8x35
3
1363
61
113
68
8.0
34
KLSS048
KLSS048
48
80
44
36
M8x34
41
8
M8x35
4
1938
81
142
85
8.0
34
KLSS050
KLSS050
50
80
44
36
M8x34
41
8
M8x35
4
2019
81
136
85
8.0
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表