您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
HTD 14M-85 - Timing belt pulleys HTD profile
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtd/htd_14m-85.prj},{NB=14M8548},{MAT=Acciaio},{FLA=Con flangia},{CODE2=4814M85},{CODE=14M8548},{TYPE=6F},{CFL=FL180},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=150},{DI=-},{F=102},{L=117},{SB=32},{WEIGHT=25.00},{SBX=32},{DFX=226.000},{DIX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
14M8528
Steel
With flanges
2814M85
14M8528
6F
FL153
28
124.78
122.12
128
100
-
102
117
24
7.70
14M8529
Steel
With flanges
2914M85
14M8529
6F
FL154
29
129.23
126.57
138
100
-
102
117
24
8.40
14M8530
Steel
With flanges
3014M85
14M8530
6F
FL154
30
133.69
130.99
138
100
-
102
117
24
9.10
14M8532
Steel
With flanges
3214M85
14M8532
6F
FL160
32
142.60
139.88
154
100
-
102
117
24
10.50
14M8534
Steel
With flanges
3414M85
14M8534
6F
FL166
34
151.52
148.79
160
100
-
102
117
24
11.90
14M8536
Steel
With flanges
3614M85
14M8536
6F
FL168
36
160.43
157.68
168
100
-
102
117
32
13.20
14M8538
Steel
With flanges
3814M85
14M8538
6F
FL172
38
169.34
166.60
183
120
-
102
117
32
15.15
14M8540
Steel
With flanges
4014M85
14M8540
6F
FL162
40
178.25
175.49
188
135
-
102
117
32
17.10
14M8544
Steel
With flanges
4414M85
14M8544
6F
FL175
44
196.08
193.28
211
135
-
102
117
32
23.30
14M8548
Steel
With flanges
4814M85
14M8548
6F
FL180
48
213.90
211.11
226
150
-
102
117
32
25.00
14M8556
Cast iron
With flanges
5614M85
14M8556
10WF
FL182
56
249.55
246.76
256
150
207
102
102
32
25.00
14M8564
Cast iron
With flanges
6414M85
14M8564
10WF
FL184
64
285.21
282.41
296
150
240
102
102
32
30.50
14M8572
Cast iron
Without flanges
7214M85
14M8572
10A
-
72
320.86
318.06
0
150
278
102
102
32
28.80
14M8580
Cast iron
Without flanges
8014M85
14M8580
10A
-
80
356.51
353.71
0
150
314
102
102
32
30.10
14M8590
Cast iron
Without flanges
9014M85
14M8590
10A
-
90
401.07
398.28
0
150
358
102
102
32
33.00
14M8511
Cast iron
Without flanges
11214M85
14M8511
10A
-
112
499.11
496.32
0
150
456
102
102
32
41.80
14M8514
Cast iron
Without flanges
14414M85
14M8514
10A
-
144
641.71
638.92
0
150
600
102
102
32
52.40
14M8516
Cast iron
Without flanges
16814M85
14M8516
10A
-
168
748.66
745.87
0
150
706
102
102
32
60.30
14M8519
Cast iron
Without flanges
19214M85
14M8519
10A
-
192
855.62
852.82
0
165
813
102
102
32
70.20
14M8521
Cast iron
Without flanges
21614M85
14M8521
10A
-
216
962.57
959.76
0
160
920
102
102
32
81.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表