您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
HTD 14M-55 - HTD Profile timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtdperbussola/htd_14m-55.prj},{NB=1455048},{MAT=Acciaio},{FLA=Con flangia},{COD=4814M55},{CODE=1455048},{TYPE=4F},{CFL=FL180},{BUSH=3020.000},{MB=75},{DP=213.90},{DE=211.11},{DF=226.000},{DM=0.0},{DI=170},{F=70.0},{S=51},{R=10},{WEIGHT=10.40},{Z=48.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
ⁿ/ₐ
1455028
Steel
With flanges
2814M55
1455028
4F
FL153
2012.000
50
124.78
122.12
128.000
0.0
94
70.0
32
19
2.20
28.0
1455029
Steel
With flanges
2914M55
1455029
4F
FL154
2012.000
50
129.23
126.57
138.000
0.0
100
70.0
32
19
2.74
29.0
1455030
Steel
With flanges
3014M55
1455030
4F
FL154
2517.000
60
133.69
130.99
138.000
0.0
100
70.0
45
12
2.70
30.0
1455032
Steel
With flanges
3214M55
1455032
4F
FL160
2517.000
60
142.60
139.88
154.000
0.0
108
70.0
45
12
3.66
32.0
1455034
Steel
With flanges
3414M55
1455034
4F
FL166
2517.000
60
151.52
148.79
160.000
0.0
110
70.0
45
12
4.55
34.0
1455036
Steel
With flanges
3614M55
1455036
4F
FL168
2517.000
60
160.43
157.68
168.000
0.0
120
70.0
45
12
5.20
36.0
1455038
Steel
With flanges
3814M55
1455038
4F
FL172
2517.000
60
169.34
166.60
183.000
0.0
130
70.0
45
12
6.20
38.0
1455040
Steel
With flanges
4014M55
1455040
4F
FL162
2517.000
60
178.25
175.49
188.000
0.0
138
70.0
45
12
7.00
40.0
1455044
Steel
With flanges
4414M55
1455044
4F
FL175
3020.000
75
196.08
193.28
211.000
0.0
155
70.0
51
10
8.60
44.0
1455048
Steel
With flanges
4814M55
1455048
4F
FL180
3020.000
75
213.90
211.11
226.000
0.0
170
70.0
51
10
10.40
48.0
1455056
Steel
With flanges
5614M55
1455056
9WF
FL182
3020.000
75
249.55
246.76
256.000
170.0
208
70.0
51
10
12.40
56.0
1455064
Cast iron
With flanges
6414M55
1455064
9WF
FL184
3020.000
75
285.21
282.41
296.000
170.0
240
70.0
51
10
14.50
64.0
1455072
Cast iron
Without flanges
7214M55
1455072
9W
-
3020.000
75
320.86
318.06
0.000
170.0
280
70.0
51
10
16.20
72.0
1455080
Cast iron
Without flanges
8014M55
1455080
9A
-
3020.000
75
356.51
353.71
0.000
170.0
315
70.0
51
10
17.50
80.0
1455090
Cast iron
Without flanges
9014M55
1455090
9A
-
3020.000
75
401.07
398.28
0.000
170.0
360
70.0
51
10
20.10
90.0
1455112
Cast iron
Without flanges
11214M55
1455112
9A
-
3020.000
75
499.11
496.32
0.000
170.0
457
70.0
51
10
28.40
112.0
1455144
Cast iron
Without flanges
14414M55
1455144
9A
-
3020.000
75
641.71
638.92
0.000
170.0
600
70.0
51
10
36.20
144.0
1455168
Cast iron
Without flanges
16814M55
1455168
9A
-
3020.000
75
748.66
745.87
0.000
170.0
706
70.0
51
10
49.00
168.0
1455192
Cast iron
Without flanges
19214M55
1455192
9A
-
3535.000
90
855.62
852.82
0.000
170.0
813
70.0
51
10
53.00
192.0
1455216
Cast iron
Without flanges
21614M55
1455216
7A
-
3535.000
90
962.57
959.76
0.000
190.0
920
70.0
89
10
65.80
216.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表