您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
HTD 14M-85 - HTD Profile timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtdperbussola/htd_14m-85.prj},{NB=1485048},{MAT=Acciaio},{FLA=Con flangia},{COD=4814M85},{CODE=1485048},{TYPE=4F},{CFL=FL180},{BUSH=3020},{MB=75},{DP=213.90},{DE=211.11},{DF=226.000},{DM=0.0},{DI=170},{F=102.0},{S=51},{R=26},{WEIGHT=15.10},{Z=48.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
[mm]
1485028
Steel
With flanges
2814M85
1485028
4F
FL153
2517
60
124.78
122.12
128.000
0.0
98
102.0
45
28
2.70
28.000
1485029
Steel
With flanges
2914M85
1485029
4F
FL154
2517
60
129.23
126.57
138.000
0.0
100
102.0
45
28
3.40
29.000
1485030
Steel
With flanges
3014M85
1485030
4F
FL154
2517
60
133.69
130.99
138.000
0.0
100
102.0
45
28
3.75
30.000
1485032
Steel
With flanges
3214M85
1485032
4F
FL160
2517
60
142.60
139.88
154.000
0.0
108
102.0
45
28
4.80
32.000
1485034
Steel
With flanges
3414M85
1485034
4F
FL166
2517
60
151.52
148.79
160.000
0.0
110
102.0
45
28
6.00
34.000
1485036
Steel
With flanges
3614M85
1485036
4F
FL168
3020
75
160.43
157.68
168.000
0.0
120
102.0
51
26
5.80
36.000
1485038
Steel
With flanges
3814M85
1485038
4F
FL172
3020
75
169.34
166.60
183.000
0.0
130
102.0
51
26
6.80
38.000
1485040
Steel
With flanges
4014M85
1485040
4F
FL162
3020
75
178.25
175.49
188.000
0.0
138
102.0
51
26
8.00
40.000
1485044
Steel
With flanges
4414M85
1485044
4F
FL175
3020
75
196.08
193.28
211.000
0.0
153
102.0
51
26
11.80
44.000
1485048
Steel
With flanges
4814M85
1485048
4F
FL180
3020
75
213.90
211.11
226.000
0.0
170
102.0
51
26
15.10
48.000
1485056
Steel
With flanges
5614M85
1485056
4F
FL182
3525
90
249.55
246.76
256.000
0.0
210
102.0
65
18
19.00
56.000
1485064
Cast iron
With flanges
6414M85
1485064
9WF
FL184
3525
90
285.21
282.41
296.000
190.0
240
102.0
65
18
23.00
64.000
1485072
Cast iron
Without flanges
7214M85
1485072
9W
-
3525
90
320.86
318.06
0.000
190.0
280
102.0
65
18
25.00
72.000
1485080
Cast iron
Without flanges
8014M85
1485080
9A
-
3525
90
356.51
353.71
0.000
190.0
315
102.0
65
18
26.00
80.000
1485090
Cast iron
Without flanges
9014M85
1485090
9A
-
3525
90
401.07
398.28
0.000
190.0
360
102.0
65
18
27.80
90.000
1485112
Cast iron
Without flanges
11214M85
1485112
9A
-
3525
90
499.11
496.32
0.000
190.0
457
102.0
65
18
36.50
110.000
1485144
Cast iron
Without flanges
14414M85
1485144
9A
-
3525
90
641.71
638.92
0.000
190.0
600
102.0
65
18
48.00
140.000
1485168
Cast iron
Without flanges
16814M85
1485168
9A
-
3525
90
748.66
745.87
0.000
190.0
706
102.0
65
18
60.00
168.000
1485192
Cast iron
Without flanges
19214M85
1485192
3A
-
4040
100
855.62
852.82
0.000
190.0
813
102.0
102
0
86.00
192.000
1485216
Cast iron
Without flanges
21614M85
1485216
3A
-
4040
100
962.57
959.76
0.000
190.0
920
102.0
102
0
91.50
216.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表