您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
ST 10 - ST Timing belt pulleys metric pitch for “AT” belts
Sati
Timing belt pulleys and bars
ST timing belt pulleys metric pitch
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatemetrichest/st_10.prj},{NB=40ST144},{P=10},{BW=25},{CODE2=40 ST10/44-0},{CODE=40ST144},{TYPE=6},{CFL=-},{Z=44},{DP=140.05},{DE=138.20},{DF=-},{DM=88.0},{F=30.0},{L=40},{DD=10},{WEIGHT=1.350},{DFX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Pitch
ⁿ/ₐ
BW
Belt width
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
DD
d
ⁿ/ₐ
WEIGHT
Weight
[kg]
31ST115
10
16
31 ST10/15-2
31ST115
6F
FL016
15
47.75
45.90
51
31.0
21.0
31
8
0.118
31ST116
10
16
31 ST10/16-2
31ST116
6F
FL018
16
50.93
49.05
54
35.0
21.0
31
8
0.134
31ST118
10
16
31 ST10/18-2
31ST118
6F
FL021
18
57.29
55.45
60
40.0
21.0
31
8
0.167
31ST119
10
16
31 ST10/19-2
31ST119
6F
FL024
19
60.48
58.60
66.5
44.0
21.0
31
8
0.184
31ST120
10
16
31 ST10/20-2
31ST120
6F
FL024
20
63.66
61.80
66.5
46.0
21.0
31
8
0.208
31ST122
10
16
31 ST10/22-2
31ST122
6F
FL027
22
70.03
68.15
75
52.0
21.0
31
8
0.253
31ST124
10
16
31 ST10/24-2
31ST124
6F
FL029
24
76.39
74.55
83
58.0
21.0
31
8
0.288
31ST125
10
16
31 ST10/25-2
31ST125
6F
FL029
25
79.58
77.70
83
60.0
21.0
31
8
0.310
31ST126
10
16
31 ST10/26-2
31ST126
6F
FL031
26
82.76
80.90
87
60.0
21.0
31
8
0.357
31ST127
10
16
31 ST10/27-2
31ST127
6F
FL032
27
85.95
84.10
91
60.0
21.0
31
8
0.364
31ST128
10
16
31 ST10/28-2
31ST128
6F
FL033
28
89.12
87.25
93
60.0
21.0
31
8
0.401
31ST130
10
16
31 ST10/30-2
31ST130
6F
FL035
30
95.49
93.65
97
60.0
21.0
31
8
0.441
31ST132
10
16
31 ST10/32-2
31ST132
6F
FL038
32
101.86
100.00
106
65.0
21.0
31
10
0.493
31ST136
10
16
31 ST10/36-2
31ST136
6F
FL043
36
114.59
112.75
119
70.0
21.0
31
10
0.623
31ST140
10
16
31 ST10/40-2
31ST140
6F
FL047
40
127.32
125.45
131
80.0
21.0
31
10
0.787
31ST144
10
16
31 ST10/44-0
31ST144
6
-
44
140.05
138.20
-
88.0
21.0
31
10
0.993
31ST148
10
16
31 ST10/48-0
31ST148
6
-
48
152.78
150.95
-
95.0
21.0
31
16
1.090
31ST160
10
16
31 ST10/60-0
31ST160
6
-
60
190.98
189.10
-
110.0
21.0
31
16
1.701
40ST115
10
25
40 ST10/15-2
40ST115
6F
FL016
15
47.75
45.90
51
31.0
30.0
40
8
0.152
40ST116
10
25
40 ST10/16-2
40ST116
6F
FL018
16
50.93
49.05
54
35.0
30.0
40
8
0.176
40ST118
10
25
40 ST10/18-2
40ST118
6F
FL021
18
57.29
55.45
60
40.0
30.0
40
8
0.224
40ST119
10
25
40 ST10/19-2
40ST119
6F
FL024
19
60.48
58.60
66.5
44.0
30.0
40
8
0.247
40ST120
10
25
40 ST10/20-2
40ST120
6F
FL024
20
63.66
61.80
66.5
46.0
30.0
40
8
0.276
40ST122
10
25
40 ST10/22-2
40ST122
6F
FL027
22
70.03
68.15
75
52.0
30.0
40
8
0.337
40ST124
10
25
40 ST10/24-2
40ST124
6F
FL029
24
76.39
74.55
83
58.0
30.0
40
8
0.392
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表