您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
PC14M-125 - Timing belt pulleys GW
Sati
Timing belt pulleys and bars
Poly chain GT timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatepolychain/pc14m-125.prj},{NB=14125060},{MAT=Ghisa},{FLA=Senza flangia},{CODE2= TL 60-PC14M-125},{CODE=14125060},{TYPE=4},{CFL=-},{Z=60.000},{MB=4030},{DP=267.00},{DE=264.00},{DF=0.000},{DM=0.0},{DI=224},{F=141.0},{S=76},{R=32.0},{WEIGHT=32.00},{DFX=0.000},{DIX=224.000},{MB1=40},{MB2=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
MB1
Max. Bore 1
ⁿ/ₐ
MB2
Max. Bore 2
ⁿ/ₐ
14M125038
Steel
With flanges
38-PC14M-125
14M125038
6F
FL172
38.000
32
169.00
166.00
183.000
141.0
-
141.0
161
20.0
25.00
32
32
14M125040
Steel
With flanges
40-PC14M-125
14M125040
6F
FL174
40.000
32
178.00
175.00
188.000
155.0
-
141.0
161
20.0
28.00
32
32
14M125044
Steel
With flanges
44-PC14M-125
14M125044
6F
FL175
44.000
32
196.00
193.00
211.000
167.0
-
141.0
161
20.0
35.00
32
32
14M125048
Steel
With flanges
48-PC14M-125
14M125048
6F
FL180
48.000
32
213.00
211.00
226.000
185.0
-
141.0
161
20.0
41.00
32
32
14125050
Cast iron
With flanges
TL 50-PC14M-125
14125050
4F
FL169
50.000
3525
222.00
220.00
240.000
0.0
180
141.0
65
38.0
21.00
35
25
14125056
Cast iron
With flanges
TL 56-PC14M-125
14125056
4F
FL182
56.000
3525
249.00
246.00
256.000
0.0
207
141.0
65
38.0
27.00
35
25
14125060
Cast iron
Without flanges
TL 60-PC14M-125
14125060
4
-
60.000
4030
267.00
264.00
0.000
0.0
224
141.0
76
32.0
32.00
40
25
14125064
Cast iron
Without flanges
TL 64-PC14M-125
14125064
4
-
64.000
4030
285.00
282.00
0.000
0.0
242
141.0
76
32.0
37.00
40
25
14125072
Cast iron
Without flanges
TL 72-PC14M-125
14125072
9W
-
72.000
4030
320.00
318.00
0.000
215.0
278
141.0
76
32.0
65.00
40
25
14125080
Cast iron
Without flanges
TL 80-PC14M-125
14125080
9W
-
80.000
4030
356.00
353.00
0.000
215.0
314
141.0
76
32.0
78.00
40
25
14125090
Cast iron
Without flanges
TL 90-PC14M-125
14125090
9W
-
90.000
4030
401.00
398.00
0.000
215.0
360
141.0
76
32.0
95.00
40
30
14125112
Cast iron
Without flanges
TL 112-PC14M-125
14125112
9A
-
112.000
4535
499.00
496.00
0.000
215.0
456
141.0
89
26.0
98.00
45
30
14125140
Cast iron
Without flanges
TL 140-PC14M-125
14125140
9A
-
140.000
4535
623.00
621.00
0.000
215.0
581
141.0
89
26.0
180.00
45
35
14125168
Cast iron
Without flanges
TL 168-PC14M-125
14125168
9A
-
168.000
5040
748.00
745.00
0.000
267.0
706
141.0
102
19.0
258.00
50
35
14125192
Cast iron
Without flanges
TL 192-PC14M-125
14125192
9A
-
192.000
5040
855.00
852.00
0.000
267.0
812
141.0
102
19.0
332.00
50
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表