您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
SPA/6 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spa_6.prj},{NB=AT02246},{MAT=Cast iron},{CODE=AT02246},{TYPE=SPA224-06},{GR=6},{P=224},{O=230},{FORM=3},{BUSH=3020},{DMAX=75},{E=-},{F=95},{J=189},{K=22},{L=51},{M=22},{N=-},{EX=0},{JX=189.000},{KX=22.000},{MX=22.0},{NX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
AT01006
Cast iron
AT01006
SPA100-06
6
100
106
3
1610
42
-
95
66
30
25
40
-
AT01066
Cast iron
AT01066
SPA106-06
6
106
112
8
2012
50
-
95
72
63
32
-
-
AT01126
Cast iron
AT01126
SPA112-06
6
112
118
8
2012
50
-
95
78
63
32
-
-
AT01186
Cast iron
AT01186
SPA118-06
6
118
124
8
2012
50
-
95
84
63
32
-
-
AT01256
Cast iron
AT01256
SPA125-06
6
125
130
3
2012
50
-
95
91
31.5
32
31.5
-
AT01326
Cast iron
AT01326
SPA132-06
6
132
138
3
2517
60
-
95
98
25
45
25
-
AT01406
Cast iron
AT01406
SPA140-06
6
140
146
3
2517
60
-
95
106
25
45
25
-
AT01506
Cast iron
AT01506
SPA150-06
6
150
156
3
2517
60
-
95
116
25
45
25
-
AT01606
Cast iron
AT01606
SPA160-06
6
160
166
3
2517
60
-
95
125
25
45
25
-
AT01806
Cast iron
AT01806
SPA180-06
6
180
186
3
3020
75
-
95
146
22
51
22
-
AT02006
Cast iron
AT02006
SPA200-06
6
200
206
3
3020
75
-
95
165
22
51
22
-
AT02126
Cast iron
AT02126
SPA212-06
6
212
218
3
3020
75
-
95
176
22
51
22
-
AT02246
Cast iron
AT02246
SPA224-06
6
224
230
3
3020
75
-
95
189
22
51
22
-
AT02366
Cast iron
AT02366
SPA236-06
6
236
242
3
3020
75
-
95
202
22
51
22
-
AT02506
Cast iron
AT02506
SPA250-06
6
250
256
6
3020
75
20
95
215
22
51
22
155
AT02806
Cast iron
AT02806
SPA280-06
6
280
286
6
3535
90
25
95
245
3
89
3
175
AT03006
Cast iron
AT03006
SPA300-06
6
300
306
6
3535
90
25
95
265
3
89
3
175
AT03156
Cast iron
AT03156
SPA315-06
6
315
320
6
3535
90
25
95
280
3
89
3
175
AT03556
Cast iron
AT03556
SPA355-06
6
355
360
5
3535
90
-
95
320
3
89
3
175
AT04006
Cast iron
AT04006
SPA400-06
6
400
406
5
3535
90
-
95
365
3
89
3
175
AT04506
Cast iron
AT04506
SPA450-06
6
450
456
5
3535
90
-
95
415
3
89
3
175
AT05006
Cast iron
AT05006
SPA500-06
6
500
506
5
3535
90
-
95
465
3
89
3
175
AT05606
Cast iron
AT05606
SPA560-06
6
560
566
5
3535
90
-
95
525
3
89
3
175
AT06306
Cast iron
AT06306
SPA630-06
6
630
636
4
4040
100
-
95
595
3.5
102
3.5
210
AT08006
Cast iron
AT08006
SPA800-06
6
800
806
4
4040
100
-
95
765
3.5
102
3.5
210
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表