您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
SPB/1 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spb_1.prj},{NB=BT01701},{MAT=Cast iron},{CODE=BT01701},{TYPE=SPB170-01},{GR=1},{P=170},{O=177},{FORM=1},{BUSH=1610},{DMAX=42},{E=-},{F=25},{J=-},{K=-},{L=25},{M=-},{N=-},{EX=0},{JX=0},{KX=0.000},{MX=0.0},{NX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
BT01001
Cast iron
BT01001
SPB100-01
1
100
107
1
1610
42
-
25
-
-
25
-
-
BT01061
Cast iron
BT01061
SPB106-1
1
106
113
1
1610
42
-
25
-
-
25
-
-
BT01121
Cast iron
BT01121
SPB112-01
1
112
119
1
1610
42
-
25
-
-
25
-
-
BT01181
Cast iron
BT01181
SPB118-01
1
118
125
1
1610
42
-
25
-
-
25
-
-
BT01251
Cast iron
BT01251
SPB125-01
1
125
132
1
1610
42
-
25
-
-
25
-
-
BT01321
Cast iron
BT01321
SPB132-01
1
132
139
1
1610
42
-
25
-
-
25
-
-
BT01401
Cast iron
BT01401
SPB140-01
1
140
147
1
1610
42
-
25
-
-
25
-
-
BT01501
Cast iron
BT01501
SPB150-01
1
150
157
1
1610
42
-
25
-
-
25
-
-
BT01601
Cast iron
BT01601
SPB160-01
1
160
167
1
1610
42
-
25
-
-
25
-
-
BT01701
Cast iron
BT01701
SPB170-01
1
170
177
1
1610
42
-
25
-
-
25
-
-
BT01801
Cast iron
BT01801
SPB180-01
1
180
187
6
1610
42
15
25
132
-
25
-
90
BT01901
Cast iron
BT01901
SPB190-01
1
190
197
7
2012
50
15
25
147
3.5
32
3.5
104
BT02001
Cast iron
BT02001
SPB200-01
1
200
207
7
2012
50
15
25
157
3.5
32
3.5
104
BT02121
Cast iron
BT02121
SPB212-01
1
212
219
7
2012
50
15
25
169
3.5
32
3.5
104
BT02241
Cast iron
BT02241
SPB224-01
1
224
231
7
2012
50
15
25
181
3.5
32
3.5
104
BT02361
Cast iron
BT02361
SPB236-01
1
236
243
7
2012
50
15
25
193
3.5
32
3.5
104
BT02501
Cast iron
BT02501
SPB250-01
1
250
257
7
2012
50
20
25
207
3.5
32
3.5
104
BT02801
Cast iron
BT02801
SPB280-01
1
280
287
7
2012
50
20
25
237
3.5
32
3.5
104
BT03001
Cast iron
BT03001
SPB300-01
1
300
307
7
2012
50
20
25
258
3.5
32
3.5
104
BT03151
Cast iron
BT03151
SPB315-01
1
315
322
7
2012
50
20
25
272
3.5
32
3.5
104
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表