您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
SPB/4 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spb_4.prj},{NB=BT02124},{MAT=Cast iron},{CODE=BT02124},{TYPE=SPB212-04},{GR=4},{P=212},{O=219},{FORM=3},{BUSH=3020},{DMAX=75},{E=-},{F=82},{J=169},{K=15.5},{L=51},{M=15.5},{N=-},{EX=0},{JX=169.000},{KX=15.500},{MX=15.5},{NX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
BT01004
Cast iron
BT01004
SPB100-04
4
100
117
8
1615
42
-
82
60
44
38
-
-
BT01124
Cast iron
BT01124
SPB112-04
4
112
119
8
2012
42
-
82
72
50
32
-
-
BT01184
Cast iron
BT01184
SPB118-04
4
118
125
8
1610
42
-
82
75
57
25
-
-
BT01254
Cast iron
BT01254
SPB125-04
4
125
132
3
2012
50
-
82
82
25
32
25
-
BT01324
Cast iron
BT01324
SPB132-04
4
132
139
3
2012
50
-
82
89
25
32
25
-
BT01404
Cast iron
BT01404
SPB140-04
4
140
147
3
2517
60
-
82
100
18.5
45
18.5
-
BT01504
Cast iron
BT01504
SPB150-04
4
150
157
3
2517
60
-
82
107
18.5
45
18.5
-
BT01604
Cast iron
BT01604
SPB160-04
4
160
167
3
2517
60
-
82
117
18.5
45
18.5
-
BT01704
Cast iron
BT01704
SPB170-04
4
170
177
3
2517
60
-
82
127
18.5
45
18.5
-
BT01804
Cast iron
BT01804
SPB180-04
4
180
187
3
2517
60
-
82
137
18.5
45
18.5
-
BT01904
Cast iron
BT01904
SPB190-04
4
190
197
3
2517
60
-
82
147
18.5
45
18.5
-
BT02004
Cast iron
BT02004
SPB200-04
4
200
207
3
3020
75
-
82
157
15.5
51
15.5
-
BT02124
Cast iron
BT02124
SPB212-04
4
212
219
3
3020
75
-
82
169
15.5
51
15.5
-
BT02244
Cast iron
BT02244
SPB224-04
4
224
231
3
3020
75
-
82
181
15.5
51
15.5
-
BT02364
Cast iron
BT02364
SPB236-04
4
236
243
3
3020
75
-
82
193
15.5
51
15.5
-
BT02504
Cast iron
BT02504
SPB250-04
4
250
257
6
3020
75
25
82
207
15.5
51
15.5
144
BT02654
Cast iron
BT02654
SPB265-04
4
265
272
6
3020
75
25
82
222
15.5
51
15.5
144
BT02804
Cast iron
BT02804
SPB280-04
4
280
287
6
3020
75
25
82
237
15.5
51
15.5
144
BT03004
Cast iron
BT03004
SPB300-04
4
300
307
7
3535
90
25
82
257
-
89
7
175
BT03154
Cast iron
BT03154
SPB315-04
4
315
322
7
3535
90
25
82
272
3.5
89
3.5
175
BT03354
Cast iron
BT03354
SPB335-04
4
335
342
7
3535
90
25
82
292
3.5
89
3.5
175
BT03554
Cast iron
BT03554
SPB355-04
4
355
362
7
3535
90
25
82
312
3.5
89
3.5
175
BT04004
Cast iron
BT04004
SPB400-04
4
400
407
4
3535
90
-
82
357
3.5
89
3.5
175
BT04504
Cast iron
BT04504
SPB450-04
4
450
457
4
3535
90
-
82
407
-
89
7
175
BT05004
Cast iron
BT05004
SPB500-04
4
500
507
4
3535
90
-
82
457
-
89
7
175
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表