您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
SPC/5 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spc_5.prj},{NB=CT03755},{MAT=Cast iron},{CODE=CT03755},{TYPE=SPC375-05},{GR=5},{P=375},{O=385},{FORM=6},{BUSH=3535},{DMAX=90},{E=25},{F=136},{J=319},{K=23.5},{L=89},{M=23.5},{N=175},{EX=25},{JX=319.000},{KX=23.500},{MX=23.5},{NX=175}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
CT02005
Cast iron
CT02005
SPC200-05
5
200
210
3
3535
90
-
136
144
23.5
89
23.5
-
CT02125
Cast iron
CT02125
SPC212-05
5
212
222
3
3535
90
-
136
156
23.5
89
23.5
-
CT02245
Cast iron
CT02245
SPC224-05
5
224
234
3
3535
90
-
136
168
23.5
89
23.5
-
CT02365
Cast iron
CT02365
SPC236-05
5
236
246
3
3535
90
-
136
180
23.5
89
23.5
-
CT02505
Cast iron
CT02505
SPC250-05
5
250
260
3
3535
90
-
136
194
23.5
89
23.5
-
CT02655
Cast iron
CT02655
SPC265-05
5
265
275
3
3535
90
-
136
209
23.5
89
23.5
-
CT02805
Cast iron
CT02805
SPC280-05
5
280
290
3
3535
90
-
136
224
23.5
89
23.5
-
CT03005
Cast iron
CT03005
SPC300-05
5
300
310
6
3535
90
20
136
244
23.5
89
23.5
175
CT03155
Cast iron
CT03155
SPC315-05
5
315
325
6
3535
90
20
136
259
23.5
89
23.5
175
CT03355
Cast iron
CT03355
SPC335-05
5
335
345
6
3535
90
20
136
279
23.5
89
23.5
175
CT03555
Cast iron
CT03555
SPC355-05
5
355
365
6
3535
90
20
136
299
23.5
89
23.5
175
CT03755
Cast iron
CT03755
SPC375-05
5
375
385
6
3535
90
25
136
319
23.5
89
23.5
175
CT04005
Cast iron
CT04005
SPC400-05
5
400
410
6
3535
90
15
136
344
23.5
89
23.5
175
CT04255
Cast iron
CT04255
SPC425-05
5
425
435
6
3535
90
20
136
369
23.5
89
23.5
175
CT04505
Cast iron
CT04505
SPC450-05
5
450
460
5
4040
100
-
136
394
17
102
17
210
CT04755
Cast iron
CT04755
SPC475-05
5
475
485
5
4040
100
-
136
419
17
102
17
210
CT05005
Cast iron
CT05005
SPC500-05
5
500
510
5
4040
100
-
136
444
17
102
17
210
CT05305
Cast iron
CT05305
SPC530-05
5
530
540
5
4545
110
-
136
474
11
114
11
240
CT05605
Cast iron
CT05605
SPC560-05
5
560
570
5
4545
110
-
136
504
11
114
11
242
CT06305
Cast iron
CT06305
SPC630-05
5
630
640
5
5050
125
-
136
574
4.5
127
4.5
267
CT07105
Cast iron
CT07105
SPC710-05
5
710
720
5
5050
125
-
136
654
4.5
127
4.5
267
CT08005
Cast iron
CT08005
SPC800-05
5
800
810
5
5050
125
-
136
737
4.5
127
4.5
267
CT10005
Cast iron
CT10005
SPC1000-05
5
1000
1010
5
5050
125
-
136
937
4.5
127
4.5
267
CT12505
Cast iron
CT12505
SPC1250-05
5
1250
1260
5
5050
125
-
136
1187
4.5
127
4.5
267
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表