您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
SPZ/4 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spz_4.prj},{NB=ZT01604},{MAT=Cast iron},{CODE=ZT01604},{TYPE=SPZ160-04},{GR=4},{P=160},{O=164},{FORM=2},{BUSH=2517},{DMAX=60},{E=-},{F=52},{J=131},{K=-},{L=45},{M=7},{N=-},{EX=0},{JX=131},{KX=0.000},{MX=7.0},{NX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
ZT00804
Cast iron
ZT00804
SPZ 80-04
4
80
84
8
1210
32
-
52
51
27
25
-
-
ZT00854
Cast iron
ZT00854
SPZ 85-04
4
85
89
8
1610
42
-
52
60
27
25
-
-
ZT00904
Cast iron
ZT00904
SPZ 90-04
4
90
94
8
1610
42
-
52
61
27
25
-
-
ZT00954
Cast iron
ZT00954
SPZ 95-04
4
95
99
8
1610
42
-
52
66
27
25
-
-
ZT01004
Cast iron
ZT01004
SPZ100-04
4
100
104
8
1610
42
-
52
71
27
25
-
-
ZT01064
Cast iron
ZT01064
SPZ106-04
4
106
110
8
1610
42
-
52
76
27
25
-
-
ZT01124
Cast iron
ZT01124
SPZ112-04
4
112
116
8
2012
50
-
52
83
20
32
-
-
ZT01184
Cast iron
ZT01184
SPZ118-04
4
118
122
8
2012
50
-
52
90
20
32
-
-
ZT01254
Cast iron
ZT01254
SPZ125-04
4
125
129
2
2012
50
-
52
96
-
32
20
-
ZT01324
Cast iron
ZT01324
SPZ132-04
4
132
136
2
2012
50
-
52
103
-
32
20
-
ZT01404
Cast iron
ZT01404
SPZ140-04
4
140
144
2
2012
50
-
52
111
-
32
20
-
ZT01504
Cast iron
ZT01504
SPZ150-04
4
150
154
2
2517
60
-
52
121
-
45
7
-
ZT01604
Cast iron
ZT01604
SPZ160-04
4
160
164
2
2517
60
-
52
131
-
45
7
-
ZT01704
Cast iron
ZT01704
SPZ170-04
4
170
174
2
2517
60
-
52
141
-
45
7
-
ZT01804
Cast iron
ZT01804
SPZ180-04
4
180
184
2
2517
60
-
52
151
-
45
7
-
ZT01904
Cast iron
ZT01904
SPZ190-04
4
190
194
3
2517
60
-
52
161
3.5
45
3.5
-
ZT02004
Cast iron
ZT02004
SPZ200-04
4
200
204
6
2517
60
8
52
171
3.5
45
3.5
124
ZT02244
Cast iron
ZT02244
SPZ224-04
4
224
228
6
2517
60
14
52
195
3.5
45
3.5
124
ZT02504
Cast iron
ZT02504
SPZ250-04
4
250
254
6
2517
60
12
52
221
3.5
45
3.5
124
ZT02804
Cast iron
ZT02804
SPZ280-04
4
280
284
6
2517
60
14
52
251
3.5
45
3.5
124
ZT03154
Cast iron
ZT03154
SPZ315-04
4
315
319
5
2517
60
-
52
286
3.5
45
3.5
124
ZT03554
Cast iron
ZT03554
SPZ355-04
4
355
359
5
2517
60
-
52
326
3.5
45
3.5
124
ZT04004
Cast iron
ZT04004
SPZ400-04
4
400
404
5
2517
60
-
52
371
3.5
45
3.5
124
ZT04504
Cast iron
ZT04504
SPZ450-04
4
450
454
5
3020
75
-
52
421
0.5
51
0.5
146
ZT05004
Cast iron
ZT05004
SPZ500-04
4
500
504
5
3020
75
-
52
471
0.5
51
0.5
146
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表